SAC-5PT-F/F-M VP
-
T distributor
1424712
T distributor, CANopen®, DeviceNet™, 5-position, unshielded, Socket straight M12, coding: A, on Socket straight M12, coding: A and Plug straight M12, coding: A, Parallel distributor
Product details
Product type | T-distributor |
Sensor type | CANopen® |
Number of positions | 5 |
No. of cable outlets | 2 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Signal type/category | CANopen® |
DeviceNet™ |
Status display | no |
Status display present | No |
Dimensional drawing |
|
Height | 18 mm |
Length | 66.5 mm |
Material | PBT (Female connector contact carrier) |
(Pin contact carrier) | |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | PBT |
Contact material | CuZn (pin) / CuSn (socket) |
Contact surface material | Ni/Au |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Socket straight M12 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Coding type | A |
Connection 3 | |
Type | Plug straight M12 |
Coding type | A |
Signal type/category | CANopen® |
DeviceNet™ |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
National Marine Electronics Association | |
Certificate | approved |
Standard designation | M12 connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1424712 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1GAA |
Product key | AF1GAA |
Catalog page | Page 253 (C-2-2019) |
GTIN | 4055626376752 |
Weight per piece (including packing) | 32.48 g |
Weight per piece (excluding packing) | 32.48 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27440106 |
ECLASS-12.0 | 27440106 |
ECLASS-13.0 | 27440106 |
ETIM
ETIM 9.0 | EC002925 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116