Y distributor, 5-position, Socket straight M12, coding: A, on Socket straight M12, coding: A and Plug straight M12, coding: A, Parallel distributor
Distributors for M8, M12, and AS-Interface connections
Use distributors to design your cabling in accordance with your specific requirements. From M8 and M12 to AS-Interface, we offer a wide range of wiring versions and designs. We will be happy to implement your individual solution on request. This provides you with a maximum range of options for distributing signals, data, and power or adapting different interfaces.
T distributor, 5-position, unshielded, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A, Parallel distributor
Y distributor, 5-position, unshielded, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A, Parallel distributor
Emergency-stop Y plug
T distributor, CANopen®, DeviceNet™, 5-position, unshielded, Socket straight M12, coding: A, on Socket straight M12, coding: A and Plug straight M12, coding: A, Parallel distributor
T distributor, CANopen®, DeviceNet™, 5-position, shielded, Socket straight M12, coding: A, on Socket straight M12, coding: A and Plug straight M12, coding: A, Parallel distributor
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A, cable length: 0.3 m, Parallel distributor
Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12 SPEEDCON, coding: A and Socket straight M12 SPEEDCON, coding: A, cable length: 5 m
H distributor, 5-position, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A, Thread M12 not rotatable, Parallel distributor
AS-Interface H distributor with a high degree of protection, parallel wired, for the distribution of AS-Interface flat-ribbon conductors
Your advantages
- Potential savings by distributing and bundling signals
- Space-saving cabling with high-position versions
- Shielded distributors with 360° shielding for reliable signal transmission and distribution
- Flexible integration of new devices using adapters and distributors
- Fewer interfaces by using distributors with a molded cable
- Customer-specific distributors with custom cable lengths available on request
New products
M12 push-pull power distributors
Easy power distribution in the field
The H and Y distributors for DC applications with push-pull dual-contour design enable tool-free, intuitive installation. With backward compatibility, they can be easily integrated into existing systems and ensure clear, reliable power distribution in the field.
Main features
- M12 push-pull dual-contour for screw and push-pull connectors
- 2 and 4 mounting holes
- Power transmission up to 16 A
- L-coded
- shielded
- Degree of protection: IP65, IP67
- Standardized in accordance with IEC 61076-2-111 and IEC 61076-2-010
Your Advantages
- Powerful for DC applications up to 16 A and 63 V
- Flexible, space-saving power distribution and bundling with a compact design
- Future-proof with the M12 push-pull dual-contour design for screw and push-pull connectors
- Quick, reliable, tool-free installation with M12 push-pull connectors
- Reliable field operation with high degrees of protection and secure shielded transmission