PML-T102 (52X560)R
-
Pipeline marker
1014232
Pipeline marker, Roll, red (RAL 3001), unmarked, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 250
Product details
| Product type | Plant marker |
| Area of application | Pipeline labels |
| Pipeline identification according to DIN 2403 | |
| Type | Rectangle |
| Marking | |
| Number of individual labels | 250 |
| Width | 560 mm |
| Height | 52 mm |
| Length | 52 mm |
| RoHS compliant | yes |
| Foil strength | 50 µm |
| Adhesive | Acrylic |
| Color | red (RAL 3001) |
| Material | Polyester |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 150 °C |
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 |
| Result | Test passed |
| Climate level | AHT 1.0 S |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 |
| Result | Test passed |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | adhesive |
| Item number | 1014232 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG2611 |
| Product key | BG2611 |
| GTIN | 4046356784283 |
| Weight per piece (including packing) | 1,691.7 g |
| Weight per piece (excluding packing) | 1,691.7 g |
| Customs tariff number | 39199080 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 55121700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
-
THERMOMARK ROLL-ERH - Media hub 5146448
-
TM-RIBBON 110 WH 101 - Ink ribbon 1099966
-
THERMOMARK E.300 KIT - Thermal transfer printer 1287026
-
THERMOMARK E.300 D KIT - Thermal transfer printer 1287038
-
THERMOMARK E.600 D KIT - Thermal transfer printer 1287042
-
PML-GHS101 (25X25) - Hazardous substances label 1014270
-
PML-GHS102 (13X13) - Hazardous substances label 1014271
-
PML-GHS102 (25X25) - Hazardous substances label 1014272
-
PML-GHS103 (13X13) - Hazardous substances label 1014273
-
PML-GHS103 (25X25) - Hazardous substances label 1014274
-
PML-GHS104 (13X13) - Hazardous substances label 1014275
-
PML-GHS104 (25X25) - Hazardous substances label 1014276
-
PML-GHS105 (13X13) - Hazardous substances label 1014277
-
PML-GHS105 (25X25) - Hazardous substances label 1014278
-
PML-GHS106 (13X13) - Hazardous substances label 1014279
-
PML-GHS106 (25X25) - Hazardous substances label 1014280
-
PML-GHS107 (13X13) - Hazardous substances label 1014281
-
PML-GHS107 (25X25) - Hazardous substances label 1014282
-
PML-GHS108 (13X13) - Hazardous substances label 1014283
-
PML-GHS108 (25X25) - Hazardous substances label 1014284
-
PML-GHS109 (13X13) - Hazardous substances label 1014285
-
PML-GHS109 (25X25) - Hazardous substances label 1014286
-
US-PML-GHS100 (13X13) - Hazardous substances label 1014287
-
US-PML-GHS100 (25X25) - Hazardous substances label 1014288
-
PML-GHS100 (13X13)R - Hazardous substances label 1014289
-
PML-GHS100 (25X25)R - Hazardous substances label 1014290
Your advantages
Stick-on pipeline markers, unmarked
Suitable for indoor and outdoor use
Pipeline marking according to DIN 2403
In combination with the PML-GHS hazardous substances labels, marking which conforms to the Ordinance on Hazardous Substances (GefStoffV) can be applied
High adhesive strength
Finely perforated arrowheads enable the arrowheads which are not required to be easily removed
High temperature resistance
Group 2 (steam)
External media hub, for the THERMOMARK ROLL, for roll diameter of up to 500 mm
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150