PML-GHS103 (25X25)
-
Hazardous substances label
1014274
Hazardous substances label, Sheet, red/white, labeled: Oxidizing, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 4, text field height: 25 mm, text field width: 25 mm
Product details
Product type | Plant marker |
Area of application | Hazardous substance labels |
Hazardous substance labeling according to CLP/GHS regulation | |
Type | Diamond |
Marking | |
Number of individual labels | 4 |
Printing | Oxidizing |
Width | 25 mm |
Height | 25 mm |
Length | 25 mm |
Color | red/white |
Material | Polyester |
Components | Silicone-free |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 150 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
Item number | 1014274 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | BG2624 |
Product key | BG2624 |
GTIN | 4046356786911 |
Weight per piece (including packing) | 5.89 g |
Weight per piece (excluding packing) | 5.89 g |
Customs tariff number | 39199080 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 40200202 |
ETIM
ETIM 9.0 | EC001777 |
UNSPSC
UNSPSC 21.0 | 55121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PML-T101 (52X560)R - Pipeline marker 1014230
-
PML-T102 (26X280)R - Pipeline marker 1014231
-
PML-T102 (52X560)R - Pipeline marker 1014232
-
PML-T103 (26X280)R - Pipeline marker 1014233
-
PML-T103 (52X560)R - Pipeline marker 1014234
-
PML-T104 (26X280)R - Pipeline marker 1014235
-
PML-T104 (52X560)R - Pipeline marker 1014236
-
PML-T105 (26X280)R - Pipeline marker 1014237
-
PML-T105 (52X560)R - Pipeline marker 1014238
-
PML-T106 (26X280)R - Pipeline marker 1014239
-
PML-T106 (52X560)R - Pipeline marker 1014240
-
PML-T107 (26X280)R - Pipeline marker 1014241
-
PML-T107 (52X560)R - Pipeline marker 1014242
-
PML-T108 (26X280)R - Pipeline marker 1014243
-
PML-T108 (52X560)R - Pipeline marker 1014244
-
PML-T109 (26X280)R - Pipeline marker 1014245
-
PML-T109 (52X560)R - Pipeline marker 1014246
-
PML-T110 (26X280)R - Pipeline marker 1014247
-
PML-T110 (52X560)R - Pipeline marker 1014248
-
PML-T101 (26X280)R CUS - Pipeline marker 1014249
-
PML-T101 (52X560)R CUS - Pipeline marker 1014250
-
PML-T102 (26X280)R CUS - Pipeline marker 1014251
-
PML-T102 (52X560)R CUS - Pipeline marker 1014252
-
PML-T103 (26X280)R CUS - Pipeline marker 1014253
-
PML-T103 (52X560)R CUS - Pipeline marker 1014254
-
PML-T104 (26X280)R CUS - Pipeline marker 1014255
-
PML-T104 (52X560)R CUS - Pipeline marker 1014256
-
PML-T105 (26X280)R CUS - Pipeline marker 1014257
-
PML-T105 (52X560)R CUS - Pipeline marker 1014258
-
PML-T106 (26X280)R CUS - Pipeline marker 1014259
-
PML-T106 (52X560)R CUS - Pipeline marker 1014260
-
PML-T107 (26X280)R CUS - Pipeline marker 1014261
-
PML-T107 (52X560)R CUS - Pipeline marker 1014262
-
PML-T108 (26X280)R CUS - Pipeline marker 1014263
-
PML-T108 (52X560)R CUS - Pipeline marker 1014264
-
PML-T109 (26X280)R CUS - Pipeline marker 1014265
-
PML-T109 (52X560)R CUS - Pipeline marker 1014266
-
PML-T110 (26X280)R CUS - Pipeline marker 1014267
-
PML-T110 (52X560)R CUS - Pipeline marker 1014268
Your advantages
High adhesive strength
High temperature resistance
Stick-on hazardous substances labels, preprinted with symbol
The markers conform to the GHS international standard
Suitable for indoor and outdoor use
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150