FL SWITCH 2005
-
Industrial Ethernet Switch
2702323
Managed Switch 2000 series, 5 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, PROFINET Conformance Class A, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 130 mm |
| Depth | 119 mm |
| Note on application | Support by phone or on-site (fee is charged) |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Housing material | Polycarbonate fiber reinforced |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 5 (RJ45 ports) |
| Product type | Switch |
| Product family | Managed Switch 2000 |
| Type | Book type |
| MTTF | 507.8 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 246.55 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 56.66 Years (SN 29500 standard, temperature 55°C, operating cycle 100%) | |
| Special properties | Development process certified in accordance with IEC 62443-4-1 |
| Product certified in accordance with IEC 62443-4-2 | |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Signal delay | ≥ 6.5 µs (Store and Forward mode, 10/100 Mbps, depending on the frame size) |
| Insulation characteristics | |
| Protection class | III (VDE 0106) |
| Degree of pollution | 2 |
| Switch functions | |
| IP parameterization | DHCP client |
| DHCP server (port based) | |
| BootP | |
| MAC address table | 8k |
| PROFINET conformance class | Conformance Class A |
| Status and diagnostic indicators | LEDs: US (power supply), 2 LEDs per Ethernet port (Link/Activity and Speed) |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| Management functions | Web-based management (HTTP/HTTPS) |
| Role-based user management (LDAP) | |
| SNMPv1/v2/v3 | |
| Command Line Interface (Telnet, SSH) | |
| Diagnostic functions | RMON History |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| N:1-Portmirroring | |
| ACD (Address Conflict Detection) | |
| SysLog | |
| CRC-Surveillance | |
| Filter functions | Quality of Service (8 priority classes) |
| Class of Service | |
| DiffServ/DSCP | |
| Port-Priorisierung | |
| VLAN (up to 8 VLANs) | |
| IGMP Snooping/Querier (v1/v2) | |
| Auto-Query-Port | |
| Extended Multicast Filtering | |
| Redundancy functions | MRP (Media Redundancy Protocol) |
| RSTP (Rapid Spanning Tree Protocol) | |
| Time synchronization | SNTP (Simple Network Time Protocol) |
| Additional functions | Transmission of MMS and GOOSE (IEC 61850-8-1) |
| Transmission of Modbus/TCP | |
| Current consumption | 165 mA |
| Local diagnostics | US Supply voltage Green LED |
| LNK/ACT Link status Green LED | |
| SPD Data transmission speed Green LED | |
| Maximum power dissipation for nominal condition | 3.96 W (At US = 18 V DC and 60°C ambient temperature) |
| Test section | 24 V supply / functional ground 500 V DC 1 min |
| Ethernet interface/all other potentials 2.25 kV DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (single) |
| Supply voltage range | 18 V DC ... 32 V DC |
| Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 0.3 A (At US = 18 V DC and 60°C ambient temperature) |
| Typical current consumption | 165 mA (at US = 24 V DC and 25 °C ambient temperature) |
| Current consumption | 165 mA |
| Ground connection | Via DIN rail |
| Functional grounding | The functional ground of the module is grounded when it is snapped onto a grounded DIN rail |
| Connection method | Push-in spring connection |
| Note on the connection method | Use only copper connecting cables providing the permitted temperature range (-40 °C ... 75 °C) |
| pluggable | yes |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 9 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | 2g, according to IEC 60068-2-6 |
| Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 86 kPa ... 108 kPa (1500 m above sea level) |
| Free from substances that could impair the application of coating | Yes |
| UL, USA/Canada | |
| Identification | cULus |
| Note | UL 61010-1, Ed. 3 / UL 61010-2-201, Ed. 1, CSA C22.2 NO.61010-2-201:14. Ed. 1 / CSA C22.2 NO.61010-1-12. Ed. 3 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
| EN 61000-6-2 EN 61000-6-4 (interference) Class A | |
| EN 61000-6-2 EN 61000-6-4 (conducted interference) Class A | |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Status display | LEDs: US (power supply), 2 LEDs per Ethernet port (Link/Activity and Speed) |
| Item number | 2702323 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN121 |
| Product key | DNN121 |
| GTIN | 4055626128344 |
| Weight per piece (including packing) | 321 g |
| Weight per piece (excluding packing) | 220 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 52b88f17-1d1e-4de1-a1c4-451472ee5be8 |
Compatible products
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL NETWORK MANAGER BASIC - Software 2702889
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FK-MCP 1,5/ 5-ST-3,81GY35BD1-5 - PCB connector 1015782
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
Your advantages
Unmanaged Mode
RSTP
MRP client
VLANs
DHCP client, DHCP server (port-based)
Configuration memory
Web-based management, SNMP
Easy and fast startup and commissioning with the FL NETWORK MANAGER software
Suitable for PROFINET and EtherNet/IP™ networks
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150