SFP module with a data transmission speed of 1000 Mbps at a wavelength of 1310 nm, and a maximum transmission length of 10 km.
FL SFP LX10-B
-
Media module
1025401
Gigabit SFP module for transmission up to 10 km with a wavelength of 1310 nm.
Product details
Width | 13.7 mm |
Height | 8.95 mm |
Length | 56.5 mm |
Note on application | |
Note on application | Only for industrial use |
Mounting type | Insert in SFP slot |
Ethernet FO | |
Connection method | LC |
Transmission speed | 1 Gbps |
Transmit capacity, minimum | -9.5 dBm |
Transmit capacity, maximum | -3 dBm |
Minimum receiver sensitivity | -21 dBm |
Maximum receiver sensitivity | -3 dBm |
Transmission physics | Single-mode fiberglass |
Transmission length | 10 km (Fiberglass 9/125) |
Wavelength | 1310 nm |
Signal LEDs | depending on the Factoryline device |
No. of channels | 1 (LC single mode) |
Product type | SFP module |
Type | Factoryline devices with SFP slot |
MTTF | 59 Years (Telcordia SR-332, temperature factor at 40°C = 1, stress factor at 50% = 1, environmental factor = 1) |
Format | SFP (Small Form-factor Pluggable) |
Status display | via a Factoryline device |
Transmission medium | FO |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 70 °C (non-condensing) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C (non-condensing) |
Case temperature | max. 70 °C (Operation) |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
Standard designation | Laser equipment safety |
Standards/specifications | IEC 60825 |
Item number | 1025401 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN613 |
Product key | DNN613 |
GTIN | 4055626517148 |
Weight per piece (including packing) | 29.8 g |
Weight per piece (excluding packing) | 29.8 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19179090 |
ECLASS-15.0 | 19179090 |
ETIM
ETIM 9.0 | EC000310 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
MSA compliant
Frequently searched
PHOENIX CONTACT PTY Ltd
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150