The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

PT 1,5/S-TWIN/1P - Feed-through terminal block
3212358

Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 3, number of positions: 1, connection method: Push-in / plug connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The compact design and front connection enable wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
Tested for railway applications