RB ST 6-1,5/S
-
Reducing bridge
3213250
Reducing bridge, pitch: 8 mm, number of positions: 2, nominal current: 32 A, length: 30 mm, color: red
Reducing bridge, pitch: 8 mm, number of positions: 2, nominal current: 32 A, length: 30 mm, color: red