The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

Classic control technology in accordance with IEC 61131

Classic control technology in accordance with IEC 61131

Would you like to program in accordance with IEC 61131-3? Phoenix Contact offers classic control technology in all performance classes to satisfy your requirements. Use our controllers, for example, in machine building and systems manufacturing, renewable energy, or automotive applications. Utilize our controller portfolio with the matching I/Os or select a high-performance controller for maximum performance.

Go to Product Detail Page for item 2700988
AXC 1050 - Controller
AXC 1050 - Controller
2700988

Axio control for direct open-loop control of Axioline I/Os. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector connector and labeling field.

Go to Product Detail Page for item 2701295
AXC 1050 XC - Controller
AXC 1050 XC - Controller
2701295

Axiocontrol for the direct control of Axioline I/Os. With 2 Ethernet interfaces, extended temperature range, and programming options according to IEC 61131-3. Complete with connector connector and marking field.

Your advantages with control technology in accordance with IEC 61131

  • Communicative with integrated, freely programmable web server as well as a large
    interface and protocol diversity
  • Durable with the sturdy housing and EMI-resistant electronics
  • High degree of flexibility and extendibility with numerous I/Os perfectly tailored to the PLC
  • Global service and support as well as short response times increase system availability

New products

Safety over EtherCAT (FSoE)
Axioline Smart Elements – plug-in analog input and output I/O modules

Safety over EtherCAT (FSoE)

Axioline Smart Elements

The new TÜV-certified Axioline Smart Elements enable safe communication over EtherCAT (FSoE).
Axioline Smart Elements are plug-in, system-independent modules without bus communication. The individual element only supports the I/O function. Bus communication for the relevant I/O system is only realized in conjunction with a backplane, which functions similarly to an adapter.

Main features

  • Eight safe digital inputs with two test pulses
  • Four safe digital outputs up to 2 A

Your Advantages

  • Safe communication over EtherCAT (FSoE)
  • TÜV-certified for the highest safety requirements up to SIL 3/PL e
  • Significant space savings in the control cabinet with the modularly combinable I/O system
  • Reduced wiring time with Push-in Technology
  • Simple status signaling with LEDs

Analog input and output modules

Axioline Smart Elements

Axioline Smart Elements can be integrated into systems with Smart Element interfaces. They are suitable for all devices from the PLCnext Control family and Axioline F bus couplers. The new I/O modules allow the operation of four analog -10 V to 10 V signals.

Main features

  • Four analog output channels
  • Signal range: -10 V … 10 V
  • Four analog input channels
  • Signal range: -10 V … 10 V

Your Advantages

  • Four analog channels in one compact housing
  • Significant space savings in the control cabinet with the modularly combinable I/O system
  • Reduced wiring time with Push-in Technology
  • Simple status signaling with LEDs

Classic control technology in accordance with IEC 61131

Control technology of the Axiocontrol series

Fast and robust control technology

Axiocontrol (AXC) series controllers are designed for maximum performance, easy handling, and use in harsh industrial environments. Their particularly robust housing and excellent EMC properties provide the basis for this. Furthermore, they provide increased safety with an integrated uninterruptible power supply.

Together with the Axioline Smart Elements and Axioline F I/O systems, Axiocontrol controllers provide maximum speed with a direct bus connection.
The AXC 1050 is also available with an extended temperature range for extreme conditions.

E-paper
New PLCnext Technology e-paper

This first interactive e-paper on PLCnext Technology provides you with all the information you need in one place.
You will find buttons throughout this e-paper that enable further interaction. Be inspired by exciting applications. Take a closer look at our hardware with 3D images. Find out about products in our web shop or learn more about all four parts of the ecosystem. Plus, there are plenty of related links and embedded videos on all your favorite topics.

To the e-paper
PLCnext Technology e-paper
RFC 480S and RFC 460R high-performance PLCs

PLCs with maximum performance for redundancy and safety

Redundant and safe PLCs with maximum performance

The high-performance PLCs in the RFC (Remote Field Controller) family have a diagnostics display that enables you to conveniently read status messages regarding the control system and fieldbus system. With the powerful processor, comprehensive automation tasks can be processed at maximum speed.

Ensure the continuous operation of your automation applications with the PROFINET redundancy PLC. The high-performance PLCs establish a redundant system automatically, thanks to AutoSync Technology.

You can use the Safety version to integrate safety functions up to SIL 3 into existing systems. The use of PROFIsafe reduces wiring effort and installation time.

Inline station (ILC and I/Os)

Inline PLC with local I/O terminals

PLC and I/O system for flexible and cost-effective automation

Inline controllers (ILCs) are the proven standard in the Phoenix Contact PLC portfolio. The control technology supports all common communication paths such as Ethernet and cellular communication. In addition, they can be easily extended with versatile Inline I/O modules and provide optimum communication with an integrated, freely programmable web server.
PROFINET device functionality means that the control technology can be integrated easily into existing PROFINET networks.

PC Worx PLC programming software, PC Worx Express, SafetyProg, and PC Worx Target for Simulink

PLC programming software in accordance with IEC 61131 with safety and Simulink integration for various applications

Software for programming in accordance with IEC 61131-3

From clear tasks with a basic PLC to complex system automation with high-performance controllers: you will find the right programming software for your application here. Use the PC Worx software to program in accordance with IEC 61131-3, to configure fieldbuses, and to perform system diagnostics. For a fast introduction to automation, we also provide the PC Worx Express software free of charge. Transform your PLC into a safety controller with SafetyProg or integrate the functions of Matlab Simulink with PC Worx Target for Simulink.

Open and future-proof automation
Automation technology for PLCnext Technology

Use our broad portfolio of automation technology to equip your system for the IIoT and Industry 4.0 with PLCnext Technology. Work with your preferred programming languages, whether IEC 61131-3 or high-level languages such as C/C++, C#, or MATLAB® Simulink®, in real time. Integrate open-source code and apps, or network with PLCnext Control via cloud connections.

To the products
PLCnext Technology hardware