PC 6/ 2-ST-BUS-7,62 - PCB connector
1044740

Pictogram product line COMBICON Connectors L
Pictogram cross section 16 mm2
Pictogram connection method Displacement connection
Pictogram screw head form Torx®
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 16 mm2, color: green, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: PC 6/..-ST-BUS, pitch: 7.62 mm, connection method: Displacement connection, screw head form: T15 Torx®, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 6, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Potentials can be easily looped through – ideal for BUS applications
Connection without conductor pretreatment for huge time savings