Optical element - PSD-S OE LED RD
2700107

LED permanent light element, 24 V AC/DC, red


Product Details




Product type Optical element

Maximum power dissipation for nominal condition 0.72 W
Input voltage 24 V AC/DC
Maximum inrush current max. 500 mA
Current consumption max. 40 mA
Source of light type LED
Operating time 100 %
Service life electrical max. 100,000 h
Optical signal type Permanent light

Dimensional drawing
Height 65.5 mm
Diameter 70 mm

Calotte color red
Material Polycarbonate PC

Ambient conditions
Degree of protection IP65, when installed or with cover
Ambient temperature (operation) -30 °C ... 50 °C

Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU

Assembly instructions Rubber seal pre-installed for each element
Mounting position any

Item number 2700107
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNL112
Product Key DRL112
Catalog Page Page 516 (C-6-2019)
GTIN 4046356491082
Weight per Piece (including packing) 72.9 g
Weight per Piece (excluding packing) 72.9 g
Customs tariff number 85318070
Country of origin DE


ECLASS

ECLASS-9.0 27371220
ECLASS-10.0.1 27371220
ECLASS-11.0 27371220

ETIM

ETIM 8.0 EC000232

UNSPSC

UNSPSC 21.0 46171600

EAC

Approval ID: TR TS_D_03484

UL Listed

Approval ID: FILE E 123528

cUL Listed

Approval ID: FILE E 123528

EAC

Approval ID: RU D-DE.HB35.B.00391

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Tool-free element changeover
Can be freely combined
High light and color intensity
Minimum LED service life of 50,000 h
Low power consumption
Degree of protection: IP65