PSD-S CE-TM SPRING
-
Connection element
2700092
Connection element with spring-cage terminal blocks for tube mounting
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Assembly element |
Product family | PSD-S |
Scope of supply | End cover and seal |
End cover and seal | |
Number of mountable signal elements | max. 5 |
General | |
Nominal input voltage range | 12 V AC/DC ... 240 V AC/DC |
without ferrule | |
Connection method | Spring-cage connection |
Conductor cross section, flexible | 0.5 mm² ... 1.5 mm² |
Conductor cross section, flexible [AWG] | ... 15 |
Stripping length | 7 mm |
With ferrule | |
Connection method | Spring-cage connection |
Conductor cross section, flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross section, flexible [AWG] | ... 15 |
Stripping length | 7 mm |
solid | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.5 mm² ... 1.5 mm² |
Stripping length | 7 mm |
Dimensional drawing |
|
Height | 27 mm |
Diameter | 69 mm |
Color | black |
Material | PA-GF |
Ambient conditions | |
Degree of protection | IP65, when installed |
Ambient temperature (operation) | -30 °C ... 50 °C |
Electromagnetic compatibility | Conformance with EMC directive 2004/108/EC and for low-voltage directive 2006/95/EC |
Mounting type | Tube mounting |
Assembly note | Rubber seal pre-installed for each element |
Mounting position | any |
Item number | 2700092 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRL116 |
Product key | DRL116 |
GTIN | 4046356490153 |
Weight per piece (including packing) | 89.7 g |
Weight per piece (excluding packing) | 84.3 g |
Customs tariff number | 85319000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371232 |
ETIM
ETIM 9.0 | EC001152 |
UNSPSC
UNSPSC 21.0 | 46171600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PSD-S ME A-SH M18 - Adapter 2700150
-
PSD-S ME BT 110 - Mounting material 2700156
-
PSD-S ME T-M 250 - Mounting material 2700157
-
PSD-S ME T-M 400 - Mounting material 2700158
-
PSD-S ME T-M 1000 - Mounting material 2700154
-
PSD-S ME B-M - Mounting material 2700164
-
PSD-S ME B-P - Mounting material 2700163
-
PSD-S ME T-P 45 - Mounting material 2700152
-
PSD-S ME FB - Mounting material 2700151
-
PSD-S ME OB - Mounting material 2700153
-
PSD-S ME OB/MB - Mounting material 2700155
-
PSD-S ME BR-BM/HCR - Mounting bracket 2700149
-
PSD-S ME BR-BM - Mounting bracket 2700143
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116