Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Mining
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
Catalogs
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Industrial lighting and signal lights
Signal lights
Optical element - PSD-S OE LED BU
Optical element - PSD-S OE LED BU
2700131
LED permanent light element, 24 V AC/DC, blue
Where Can I Buy This Item?
Product Details
Technical Data
Product properties
Product type
Optical element
Electrical properties
Maximum power dissipation for nominal condition
0.6 W
Input voltage
24 V AC/DC
Maximum inrush current
max. 500 mA
Current consumption
30 mA
Source of light type
LED
Operating time
100 %
Service life electrical
max. 100,000 h
Optical signal type
Permanent light
Dimensions
Dimensional drawing
Height
65.5 mm
Diameter
70 mm
Material specifications
Calotte color
blue
Material
Polycarbonate PC
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP65, when installed or with cover
Ambient temperature (operation)
-30 °C ... 50 °C
EMC data
Electromagnetic compatibility
Conformance with EMC Directive 2014/30/EU
Mounting
Assembly instructions
Rubber seal pre-installed for each element
Mounting position
any
Commercial Data
Item number
2700131
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
DNL112
Product Key
DRL112
Catalog Page
Page 516 (C-6-2019)
GTIN
4046356491242
Weight per Piece (including packing)
73.2 g
Weight per Piece (excluding packing)
72.9 g
Customs tariff number
85318070
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27371220
ECLASS-10.0.1
27371220
ECLASS-11.0
27371220
ETIM
ETIM 8.0
EC000232
UNSPSC
UNSPSC 21.0
Approvals
EAC
Approval ID: TR TS_D_03484
UL Listed
Approval ID: FILE E 123528
cUL Listed
Approval ID: FILE E 123528
EAC
Approval ID: RU D-DE.HB35.B.00391
cULus Listed
Environmental Product Compliance
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”
Your advantages
Tool-free element changeover
Can be freely combined
High light and color intensity
Minimum LED service life of 50,000 h
Low power consumption
Degree of protection: IP65