Shrink splice protection
FOC-SHRINKSPLICE-PROTECT
-
Shrink splice protection
1019676
Shrink splice protection, design: Straight, degree of protection: IP20, cable outlet: above and below, color: transparent
Product details
Order information: | Splice protection for FDX 20 splice boxes |
Assembly note | 120°C for 30 seconds (type-dependent) |
Product type | Network distributor box |
Housing type | Fiber optic |
Cable outlet | above and below |
Height | 1.3 mm |
Depth | 0.5 mm |
Length | 30 mm |
Color | transparent |
Material | Ethylene-vinyl acetate (EVA) |
Cable type | Fiberglass |
External cable diameter | 250 µm (Includes primary coating) |
FO cable | |
Transmission medium | FO |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -40 °C ... 70 °C (according to DIN EN 61300-2) |
Mounting type | Shrink splice protection |
Assembly note | Shrink splice protection clicks into the splice holder |
Item number | 1019676 |
Packing unit | 12 pc |
Minimum order quantity | 12 pc |
Sales key | ABNGAZ |
Product key | ABNGAZ |
GTIN | 4055626701196 |
Weight per piece (including packing) | 0.263 g |
Weight per piece (excluding packing) | 0.07 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170192 |
ECLASS-15.0 | 19170192 |
ETIM
ETIM 9.0 | EC003626 |
UNSPSC
UNSPSC 21.0 | 26121650 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-FDX20-PP-LCD6-OM4-PT9 - Splice box 1019712
-
FOC-FDX20-PP-LCD6-OSP-PT9 - Splice box 1019711
-
FOC-FDX20-PP-LCD6-MM - Distributor 1019710
-
FOC-FDX20-PP-LCQ6-OM2-PT9 - Splice box 1019709
-
FOC-FDX20-PP-LCQ6-OM4-PT9 - Splice box 1019708
-
FOC-FDX20-PP-LCQ6-OSP-PT9 - Splice box 1019707
-
FOC-FDX20-PP-LCQ6-MM - Distributor 1019705
-
FOC-FDX20-PP-SCD6-OM2-PT9 - Splice box 1019700
-
FOC-FDX20-PP-SCD6-OM4-PT9 - Splice box 1019698
-
FOC-FDX20-PP-SCD6-OSP-PT9 - Splice box 1019692
-
FOC-FDX20-PP-SCD6-MM - Distributor 1019686
-
FOC-FDX20-PP-STD6-OM1-PT9 - Splice box 1019684
-
FOC-FDX20-PP-STD6-OM2-PT9 - Splice box 1019683
-
FOC-FDX20-PP-STD6-OSP-PT9 - Splice box 1019682
-
FOC-FDX20-PP-STD6-MM - Distributor 1019681
-
FOC-SPLICEHOLDER:10 - FO accessories 1086804
Your advantages
No attenuating effects on the fusion splice
Mechanical protection for fusion splices
Bellcore GR-1380-CORE (Telcordia)
BT (British Telecom)
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150