FO connectors, SC-RJ, MM, 2-position, connection method: Push-Pull, material: Metal, degree of protection: IP20, color: black
FO connectors
FO connectors, MM, 4-position, material: Plastic, degree of protection: IP20
FO connectors, FSMA, MM, 2-position, material: Metal, degree of protection: IP20
FO connectors, SC-RJ, MM, 2-position, degree of protection: IP20
FO connectors, SC-RJ, Ethernet, MM, 2-position, connection method: mechanical splice, material: Plastic, degree of protection: IP20, color: black
FO connectors, SC-RJ, MM, 2-position, connection method: Push-Pull, material: Metal, degree of protection: IP20
FO connectors, MM, 4-position, connection method: Cable connection, material: Metal, degree of protection: IP20
FO connectors, SC-RJ, MM, 2-position, connection method: Cable connection, material: Plastic, degree of protection: IP20, color: black
FO connectors, FSMA, MM, 4-position, connection method: Cable connection, material: Metal, degree of protection: IP20
FO connectors, SC-RJ, MM, 2-position, degree of protection: IP20, color: black