NBC-M12MSD/80,0-93B/M12MSD
-
Network cable
1418258
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PVC/PVC, green RAL 6018, shielded (Advanced Shielding Technology), Plug straight M12, coding: D / IP67, on Plug straight M12, coding: D / IP67, cable length: 80 m
Product details
| General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 10.1 Cord Sets for Balanced Cabling |
| General | Further products with variable cable type and variable cable length can be found in the accessories section |
| Product type | Data cable preassembled |
| Application | Standard |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | D |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | PROFINET |
| Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
| EtherCAT® CAT5 (IEC 11801), 100 Mbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Type | Plug straight M12 / IP67 |
| Number of positions | 4 |
| Coding type | D (Data) |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| FKM (Seal) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.4 Nm |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -25 °C ... 90 °C |
| Connection 2 | |
| Type | Plug straight M12 / IP67 |
| Number of positions | 4 |
| Coding type | D (Data) |
| Handle color | black |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| FKM (Seal) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.4 Nm |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -25 °C ... 90 °C |
| Cable length | 80 m |
| PROFINET PVC stranded CAT5 [93B] | |
| Dimensional drawing |
|
| Cable weight | 67 kg/km |
| UL AWM Style | 21694 |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET PVC stranded CAT5 [93B] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal runtime | 5.3 ns/m |
| Signal speed | 0.66 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.55 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Thickness, outer sheath | approx. 0.90 mm |
| Overall twist | Star quad |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 500 MΩ*km |
| Coupling resistance | ≤ 20.00 mΩ/m (at 10 MHz) |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
| Nominal voltage, cable | 600 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 3 x D |
| Minimum bending radius, flexible installation | 7 x D |
| Smallest bending radius, fixed installation | 20 mm |
| Smallest bending radius, movable installation | 46 mm |
| Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
| 76 dB (at 4 МHz) | |
| 70 dB (at 10 MHz) | |
| 65 dB (at 16 MHz) | |
| 63 dB (at 20 МHz) | |
| 60 dB (at 31.25 МHz) | |
| 55 dB (at 62.5 МHz) | |
| 50 dB (at 100 MHz) | |
| Shield attenuation | 2.1 dB (with 1 MHz) |
| 4 dB (at 4 МHz) | |
| 6.3 dB (at 10 MHz) | |
| 8 dB (at 16 MHz) | |
| 9 dB (at 20 МHz) | |
| 11.4 dB (at 31.25 МHz) | |
| 16.5 dB (at 62.5 МHz) | |
| 21.3 dB (at 100 MHz) | |
| Flame resistance | according to UL 1685 (CSA FT 4) |
| Resistance to oil | Resistant to oil to a limited extent |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| -40 °C ... 70 °C (Cable, flexible installation) | |
| Ambient temperature (installation) | -20 °C ... 60 °C |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1418258 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1CJN |
| Product key | AF1CJN |
| GTIN | 4055626135922 |
| Weight per piece (including packing) | 5,320 g |
| Weight per piece (excluding packing) | 5,320 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
NBC-M12MSD-M12MRD-PN/.../... - Network cable 1408625
-
NBC-M12MRD-M12MRD-PN/.../... - Network cable 1408624
-
NBC-M12MSD-M12FSD-PN/.../... - Network cable 1408617
-
NBC-M12MSD-M12FRD-PN/.../... - Network cable 1408608
-
NBC-M12MRD-M12FSD-PN/.../... - Network cable 1408616
-
NBC-M12MRD-M12FRD-PN/.../... - Network cable 1408607
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150