CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | 24 - 10 | ||
Use group C | ||||
300 V | 30 A | 24 - 10 | ||
Use group D | ||||
600 V | 5 A | 24 - 10 |
IECEE CB Scheme
Approval ID: DE1-65853Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 28 A | 0.2 - 4 |
cULus Recognized
Approval ID: E60425LR
Approval ID: LR2371832TANK
Approval ID: 22ME0007cULus Recognized
Approval ID: E60425VDE Gutachten mit Fertigungsüberwachung
Approval ID: 40036696Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 28 A | 0.2 - 4 |
PRS
Approval ID: TE/2107/880590/21ABS
Approval ID: 21-2192245-PDADNV
Approval ID: TAE000010TcULus Recognized
Approval ID: E60425EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExPTB10.0046UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 440 V | 23 A | 0.2 - 4 | |
Only rigid conductors | 440 V | 27 A | 0.2 - 6 |
ATEX
Approval ID: PTB09ATEX1112UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 440 V | 23 A | 0.2 - 4 | |
Only rigid conductors | 440 V | 27 A | 0.2 - 6 |