CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 26 - 16 | ||
Use group C | ||||
300 V | 10 A | 26 - 16 |
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 26 - 16 | ||
Use group C | ||||
300 V | 10 A | 26 - 16 |