CSA
Approval ID: 2030668| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 26 - 14 | ||
| C | ||||
| 300 V | 15 A | 26 - 14 | ||
| D | ||||
| 600 V | 5 A | 26 - 14 | ||
IECEE CB Scheme
Approval ID: DE1-62964| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 0.14 - 1.5 | |||
EAC
Approval ID: RU C-DE.BL08.B.00682cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 26 - 14 | ||
| C | ||||
| 300 V | 15 A | 26 - 14 | ||
| D | ||||
| 600 V | 5 A | 26 - 14 | ||
LR
Approval ID: LR2371832TANK
Approval ID: 14ME0912VDE Zeichengenehmigung
Approval ID: 40039739| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 17.5 A | 0.14 - 1.5 | ||