ICS20-B100X98-O-7035
-
Mounting base housing
1355944
DIN rail housing, Lower housing part with metal foot catch, width: 20 mm, height: 100 mm, depth: 108.35 mm, color: light gray (similar RAL 7035), cross connection: DIN rail bus connector (optional), number of positions cross connector: 8
Product details
Assembly note | Please observe the application note in the download area. |
Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
Product type | Enclosure bottom part |
Housing type | DIN rail housing |
Housing series | ICS |
Product family | ICS20-..100X.. |
Max. number of positions | 32 (pitch: 3.5 mm) |
24 (pitch: 5 mm) | |
Number of rows | 4 |
Number (Connection openings) | 8 |
Type | Lower housing part with metal foot catch |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 20 mm |
Height | 100 mm |
Depth | 108.35 mm |
Depth from top edge of DIN rail to support point on upper part | 98.15 mm |
Dimensions | 20 mm x 100 mm x 110 mm (Lower housing part from the top edge of the DIN rail with upper housing part) |
20 mm x 100 mm x 116.7 mm (Lower housing part with upper housing part) | |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Housing material | PA |
Surface characteristics | untreated |
Power dissipation single housing for 20 °C | |
Ambient temperature | 20 °C |
Reduction factor | 1 |
Mounting position | vertical |
Power dissipation | 16 W |
Power dissipation single housing for 30 °C | |
Ambient temperature | 30 °C |
Reduction factor | 0.84 |
Mounting position | vertical |
Power dissipation | 13.5 W |
Power dissipation single housing for 40 °C | |
Ambient temperature | 40 °C |
Reduction factor | 0.69 |
Mounting position | vertical |
Power dissipation | 11 W |
Power dissipation single housing for 50 °C | |
Ambient temperature | 50 °C |
Reduction factor | 0.55 |
Mounting position | vertical |
Power dissipation | 8.85 W |
Power dissipation single housing for 60 °C | |
Ambient temperature | 60 °C |
Reduction factor | 0.4 |
Mounting position | vertical |
Power dissipation | 6.5 W |
Power dissipation single housing for 70 °C | |
Ambient temperature | 70 °C |
Reduction factor | 0.3 |
Mounting position | vertical |
Power dissipation | 5 W |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VDMA 24364:2018-05 |
Result | Test passed |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Result, degree of protection, IP code | IP20 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 2 |
Type of PCB mount | Latching |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1355944 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ACHAEB |
Product key | ACHAEB |
GTIN | 4063151683665 |
Weight per piece (including packing) | 45.29 g |
Weight per piece (excluding packing) | 45.1 g |
Customs tariff number | 84879090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190601 |
ETIM
ETIM 9.0 | EC002779 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ICS-FE-CONTACT - Functional ground contact 2203904
-
ICS MOUNTING DEVICE - Assembly tool 1118354
-
ICS-FOOT CATCH-H100 KIT - Base latch 1143120
-
ICS20-F22V-7035 - Connection plate 1079494
-
ICS20-F22V-9005 - Connection plate 1104315
-
ICS20-F22V-5015 - Connection plate 1104320
-
ICS20-F22V-1018 - Connection plate 1287388
-
ICS20-F45V-7035 - Connection plate 1079493
-
ICS20-F45V-9005 - Connection plate 1104314
-
ICS20-F45V-5015 - Connection plate 1104319
-
ICS20-F45V-1018 - Connection plate 1287386
-
ICS20-F67V-7035 - Connection plate 1287448
-
ICS20-F67V-9005 - Connection plate 1287446
-
ICS20-F67V-5015 - Connection plate 1287447
-
ICS20-F67V-1018 - Connection plate 1287443
-
ICS20-F90V-7035 - Connection plate 1287441
-
ICS20-F90V-9005 - Connection plate 1287437
-
ICS20-F90V-5015 - Connection plate 1287438
-
ICS20-F90V-1018 - Connection plate 1287435
-
ICS20-F22S-7035 - Connection plate 2203888
-
ICS20-F22S-9005 - Connection plate 1072523
-
ICS20-F22S-5015 - Connection plate 1072468
-
ICS20-F22S-1018 - Connection plate 1179827
-
ICS20-F45S-7035 - Connection plate 2203889
-
ICS20-F45S-9005 - Connection plate 1072522
-
ICS20-F45S-5015 - Connection plate 1071795
-
ICS20-F45S-1018 - Connection plate 1179830
-
ICS20-F67S-7035 - Connection plate 1287461
-
ICS20-F67S-9005 - Connection plate 1287455
-
ICS20-F67S-5015 - Connection plate 1287458
-
ICS20-F67S-1018 - Connection plate 1287453
-
ICS20-F90S-7035 - Connection plate 1287452
-
ICS20-F90S-9005 - Connection plate 1287450
-
ICS20-F90S-5015 - Connection plate 1287451
-
ICS20-F90S-1018 - Connection plate 1287449
-
ICS20-F22A-7035 - Connection plate 2203892
-
ICS20-F22A-9005 - Connection plate 1073007
-
ICS20-F22A-5015 - Connection plate 1071765
-
ICS20-F22A-1018 - Connection plate 1287383
-
ICS20-F22A6-7035 - Connection plate 1287371
-
ICS20-F22A6-9005 - Connection plate 1287373
-
ICS20-F22A6-1018 - Connection plate 1287370
-
ICS20-F22U-7035 - Connection plate 1053051
-
ICS20-F22U-9005 - Connection plate 1072503
-
ICS20-F22U-5015 - Connection plate 1071659
-
ICS20-F22U-1018 - Connection plate 1287385
-
CUC-COX-J1M-A/KBS - Coaxial PCB connector 1340153
-
CUC-COX-J1M-A/LBS - Coaxial PCB connector 1340152
-
CUC-USB2.0-J1ST-AH/UAF-THT - USB PCB connectors 1332631
-
CUC-USB2.0-J1ST-AH/UAF-SMD - USB PCB connectors 1332634
-
CUC-USB3.0-J1ST-AH/UAF-THT - USB PCB connectors 1332637
-
CUC-SP-J1ST-A/R4LB - RJ45 PCB connector 1149868
-
CUC-SP-J1ST-A/R4LB-LED - RJ45 PCB connector 1149866
-
VS-09-ST-DSUB-ER - Contact insert 1688382
-
VS-09-BU-DSUB-ER - Contact insert 1688405
-
VS-15-ST-DSUB-ER - Contact insert 1688081
-
VS-15-BU-DSUB-ER - Contact insert 1688120
-
ICC20-TP1,5/4L3,5-1018 - PCB terminal block 1477236
-
ICC20-TP1,5/4L3,5-5015 - PCB terminal block 1477235
-
ICC20-TP1,5/4L3,5-7035 - PCB terminal block 1474478
-
ICC20-TP1,5/4L3,5-9005 - PCB terminal block 1477233
-
ICC20-TP1,5/4R3,5-1018 - PCB terminal block 1477319
-
ICC20-TP1,5/4R3,5-5015 - PCB terminal block 1477318
-
ICC20-TP1,5/4R3,5-7035 - PCB terminal block 1474479
-
ICC20-TP1,5/4R3,5-9005 - PCB terminal block 1477249
-
ICC20-TP2,5/3L5,0-1018 - PCB terminal block 1477204
-
ICC20-TP2,5/3L5,0-5015 - PCB terminal block 1477200
-
ICC20-TP2,5/3L5,0-7035 - PCB terminal block 1474500
-
ICC20-TP2,5/3L5,0-9005 - PCB terminal block 1477191
-
ICC20-TP2,5/3R5,0-1018 - PCB terminal block 1477222
-
ICC20-TP2,5/3R5,0-5015 - PCB terminal block 1477220
-
ICC20-TP2,5/3R5,0-7035 - PCB terminal block 1474477
-
ICC20-TP2,5/3R5,0-9005 - PCB terminal block 1477218
-
ICC20-TS1,5/4L3,5-1018 - PCB terminal block 1380321
-
ICC20-TS1,5/4L3,5-5015 - PCB terminal block 1380312
-
ICC20-TS1,5/4L3,5-7035 - PCB terminal block 1380291
-
ICC20-TS1,5/4L3,5-9005 - PCB terminal block 1380303
-
ICC20-TS1,5/4R3,5-1018 - PCB terminal block 1380322
-
ICC20-TS1,5/4R3,5-5015 - PCB terminal block 1380313
-
ICC20-TS1,5/4R3,5-7035 - PCB terminal block 1380292
-
ICC20-TS1,5/4R3,5-9005 - PCB terminal block 1380304
-
ICC20-TS2,5/3L5,0-1018 - PCB terminal block 1380318
-
ICC20-TS2,5/3L5,0-5015 - PCB terminal block 1380310
-
ICC20-TS2,5/3L5,0-7035 - PCB terminal block 1380485
-
ICC20-TS2,5/3L5,0-9005 - PCB terminal block 1380299
-
ICC20-TS2,5/3R5,0-1018 - PCB terminal block 1380319
-
ICC20-TS2,5/3R5,0-5015 - PCB terminal block 1380311
-
ICC20-TS2,5/3R5,0-7035 - PCB terminal block 1380146
-
ICC20-TS2,5/3R5,0-9005 - PCB terminal block 1380300
-
ICC20-H/3R5,0-BK GP - PCB header 1540625
-
ICC20-H/3L5,0-BK GP - PCB header 1540629
-
ICC20-H/3L5,0-7035 - PCB header 2203900
-
ICC20-H/3R5,0-7035 - PCB header 2203901
-
ICC20-H/4R3,5-7035 - PCB header 1084012
-
ICC20-H/4L3,5-7035 - PCB header 1084014
-
TBUS8-20,0-PPPPPPPP-7035 - DIN rail bus connector 2202889
-
TBUS8-20,0-PPPPPPPS-7035 - DIN rail bus connector 2202894
-
TBUS8-20,0-PPPPPPSS-7035 - DIN rail bus connector 2202892
-
TBUS8-20-BRIDGE-7035 - DIN rail bus connector 1387011
-
TBUS8-SPL-KIT-7035 - DIN rail bus connector 1488805
-
TBUS8-TAP-KIT-7035 - DIN rail bus connector 1488806
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC4-2,54 - Fiber optic 2202531
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2/ R3XC1-2,54 - Fiber optic 1393207
-
HS LC-H-D2/ R3XC10-2,54 - Fiber optic 1104374
-
HS LC-H-D2/ R4XC4-2,54 - Fiber optic 2202532
-
HS LC-H-D2/ R4XC2-2,54 - Fiber optic 2202320
-
HS LC-H-D2/ R4XC5-2,54 - Fiber optic 2202321
-
HS LC-H-D2/ R4XC9-2,54 - Fiber optic 2202322
-
HS LC-H-D2/ R4XC10-2,54 - Fiber optic 2202323
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC4-2,54 - Fiber optic 1036724
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
-
HS LC-H-D2C/ R4XC4-2,54 - Fiber optic 1036727
-
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
-
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
-
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
-
HS LC-H-D3PL/ R2XC2-5,08 - Fiber optic 1474395
-
HS LC-H-D3PL/ R2XC3-5,08 - Fiber optic 1474396
-
HS LC-H-D3PL/ R2XC4-5,08 - Fiber optic 1474397
-
HS LC-H-D3PL/ R2XC5-5,08 - Fiber optic 1474399
-
ICC-CODING - Coding element 1084009
-
PSPT 2,5/ 3-ST KMGY - PCB connector 2202345
-
PSPT 2,5/ 3-ST GYBN - PCB connector 2200876
-
PSPT 2,5/ 3-ST GY - PCB connector 1064205
-
PSPT 2,5/ 3-ST BU - PCB connector 1064204
-
ICC20-PPC2,5/3-5,0-AA-7035 - PCB connector 1084030
-
ICC20-PPC2,5/3-5,0-AA-BK GP - PCB connector 1540620
-
ICC20-PPC1,5/4-3,5-AA-7035 - PCB connector 1102107
-
MSTBT 2,5 HC/ 3-STP GN - PCB connector 1499477
-
MSTBT 2,5 HC/ 3-STP YE - PCB connector 1511785
-
MSTBT 2,5 HC/ 3-STP RD - PCB connector 1511786
-
MSTBT 2,5 HC/ 3-STP GY7035 - PCB connector 2200333
-
MSTBT 2,5 HC/ 3-STP BK - PCB connector 2200483
-
MSTBT 2,5 HC/ 3-STP BU - PCB connector 2203845
-
ICC20-PSC2,5/3-5,0-AA-7035 - PCB connector 1084026
-
ICC20-PSC1,5/4-3,5-AA-7035 - PCB connector 1084020
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
Your advantages
Frequently asked questions
What support does Phoenix Contact provide in the area of thermal management?
Phoenix Contact supports you with catalog values, online simulations, personal consultation including simulation services, and (individually adapted) heatsinks.... View more
Phoenix Contact supports you with catalog values, online simulations, personal consultation including simulation services, and (individually adapted) heatsinks.
View lessFor which housing families are heatsinks available?
How is heat transferred between the hotspot and the heatsink?
The component that heats strongly (the hotspot) is connected to the heatsink by a thermally conductive material (TIM). In the case of the UCS housing system, optionally inserted heat spreaders can also bridge larger distances between the component to... View more
The component that heats strongly (the hotspot) is connected to the heatsink by a thermally conductive material (TIM). In the case of the UCS housing system, optionally inserted heat spreaders can also bridge larger distances between the component to be cooled and the heatsink.
View lessHow are components of different heights and sizes ideally connected to the heatsink?
The optimum thermal connection is implemented by individual adjustments of the heatsink. This is usually done by a milling operation on the heatsink.... View more
The optimum thermal connection is implemented by individual adjustments of the heatsink. This is usually done by a milling operation on the heatsink.
View lessWhat influence does heating have on the reliability of a device?
The maximum temperature has the greatest impact on the reliability and service life of your device. With a temperature increase of 10°C the failure rate is doubled.... View more
The maximum temperature has the greatest impact on the reliability and service life of your device. With a temperature increase of 10°C the failure rate is doubled.
View lessWhich factors influence the temperature in the housing?
Small and powerful components, high data rates, dust, and insufficient ventilation of the housing are reasons for a high temperature difference compared to the environment.... View more
Small and powerful components, high data rates, dust, and insufficient ventilation of the housing are reasons for a high temperature difference compared to the environment.
View lessWhat information do the power dissipation diagrams provide?
The graphs of the diagrams provide information on which power the components may supply in the respective housing in order not to exceed a temperature difference to the environment. The slope of the straight line describes the thermal conductance of ... View more
The graphs of the diagrams provide information on which power the components may supply in the respective housing in order not to exceed a temperature difference to the environment. The slope of the straight line describes the thermal conductance of the system. The cases shown differ, on the one hand, in that one features full-surface heating while the other features heating of a hotspot of 20 x 20 mm and, on the other hand, in that one has a printed circuit board installed in the housing and one does not have a housing.
View lessHow do heatsinks help dissipate developing heat?
The integrated heatsinks from Phoenix Contact dissipate heat from the hotspot by means of heat conduction via thermally conductive material (TIM). The heatsink releases this heat in the form of radiant energy and via convection between the slats to t... View more
The integrated heatsinks from Phoenix Contact dissipate heat from the hotspot by means of heat conduction via thermally conductive material (TIM). The heatsink releases this heat in the form of radiant energy and via convection between the slats to the environment. The stack effect is utilized, during which the heated air rises and is displaced by cold air.
View lessWhat other options are there for thermal optimization?
In many cases, rearranging the hotspots or installing vents is sufficient. A simulation of the thermal conditions provides information on which option is best suited.... View more
In many cases, rearranging the hotspots or installing vents is sufficient. A simulation of the thermal conditions provides information on which option is best suited.
View less