cULus Recognized
Approval ID: E60425-20181123| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 24 - 14 | ||
| F | ||||
| 300 V | 15 A | 24 - 14 | ||
| D | ||||
| 300 V | 10 A | 24 - 14 | ||
IECEE CB Scheme
Approval ID: DE1-69584| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 320 V | 18 A | 0.2 - 2.5 | ||
VDE Zeichengenehmigung
Approval ID: 40060011| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 320 V | 18 A | 0.2 - 2.5 | ||