TBUS8-20,0-PPPPPPPS-7035 - DIN rail bus connector
2202894

mounting type DIN rail mounting
type of packaging packed in cardboard

DIN rail bus connector, color: light gray, nominal current: 6 A, 4 A (parallel contacts) (Serial contacts), rated voltage (III/2): 32 V, number of positions: 8, product range: TBUS8-20.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 7 parallel contacts/1 serial contact

Product details









Compatible products



Your advantages

Space-saving installation under the housing in the DIN rail
Contact design enables electronics modules to be easily snapped on
Power supply and communication without additional wiring
Parallel and serial contacts for efficient signal and data transmission
Fast module-to-module communication without additional wiring effort
Efficient connection between the individual housings of the ICS and ME-IO series