Start a precise device configuration with the intuitive menu navigation, without long tests and calculations. Use either the easy-to-read OLED display and the pushbuttons on the device or the smartphone app with extended functions.
Monitoring relay for monitoring 3-phase voltages of 280…520 V AC, window, with neutral conductor connection, supply voltage can be selected via power module, 1 changeover contact