PSI-MODEM-SHDSL/PB
-
Modem
2313656
Industrial PROFIBUS extender, for point-to-point connections, linear structures, and mixed operation with repeaters and fiber optic converters. Distances of up to 20 km, PROFIBUS data rates of up to 1.5 Mbps via simple copper wires, such as in-house phone lines.
Free download available.
Downloads
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Modem |
| MTTF | 800 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 346 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 140 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 1004 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 199 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Electrical isolation | VCC // PROFIBUS // DSL (A) // DSL (B) // FE |
| Maximum power dissipation for nominal condition | 4.32 W |
| Mains type | Permanent line |
| Test voltage data interface/power supply | 500 V AC (In accordance with EN/IEC 60079-7) |
| 1.5 kVrms (50 Hz, 1 min.) | |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| Nominal supply voltage | 24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) |
| 5 V DC (configuration only, via mini-USB type B) | |
| Typical current consumption | < 180 mA (24 V DC) |
| Max. current consumption | ≤ 2 A (For operation in a joining station, via the DIN rail connector) |
| Function | |
| Management | User-friendly software: Guided configuration, plausibility checks, diagnostic functions, log book |
| Status and diagnostic indicators | LEDs: VCC (supply voltage), RD/TD (PROFIBUS data traffic), ERR (errors) 2 x LINK / 2 x STAT (DSL data traffic port A and port B), DIAG (diagnostic messages) |
| Signal | |
| Output name | Digital output |
| Number of outputs | 2 |
| Voltage output signal | 18 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 150 mA (Short-circuit-proof) |
| Supply | |
| Connection method | COMBICON plug-in screw terminal block |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | PROFIBUS |
| Data: PROFIBUS acc. to IEC 61158, RS-485 2-wire, half duplex, automatic control | |
| Serial transmission speed | 9.6/19.2/45.45/93.75/187.5/500/1500 kbps, set via configuration software |
| Connection method | D-SUB-9 female connector |
| Transmission length | max. 1200 m (depending on the data rate, with shielded, twisted pair data cable) |
| File format/coding | UART (11 Bit, NRZ) |
| Data direction switching | Automatic control |
| Data: SHDSL interface according to ITU-T G.991.2.bis | |
| Serial transmission speed | 4-wire operation: 64 kbps ... 30 Mbps |
| 2-wire operation: 32 kbps ... 15.3 Mbps | |
| Connection method | 2 x 2-pos. COMBICON plug-in screw terminal blocks |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Transmission length | ≤ 20 km (Depending on data rate and cable cross section) |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Max. AWG conductor cross-section, flexible | 14 |
| Min. AWG conductor cross-section, flexible | 24 |
| Single-wire/terminal point, rigid AWG max. | 14 |
| Single-wire/terminal point, rigid AWG min. | 24 |
| Stripping length | 7 mm |
| Data: USB 2.0 | |
| Connection method | Mini-USB type B, 5-pos. |
| Transmission length | < 5 m (only for configuration and diagnostics) |
| Width | 35 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Flammability rating according to UL 94 | V0 |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C (Freestanding (40 mm spacing to the right and left), no supply of other modules via the device) |
| -20 °C ... 55 °C (Mounted in rows with zero spacing and low power dissipation of aligned modules) | |
| -20 °C ... 50 °C (Mounted in rows with zero spacing) | |
| -20 °C ... 45 °C (aligned without spacing and supply of other modules via the device, 1.5 A) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIF11ATEX2313643X |
| Note | Please follow the special installation instructions in the documentation! |
| UKEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIMA22UKEX2313643X |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Standards/regulations | EN 50121-4 |
| Standard designation | Railway applications - Electromagnetic compatibility, Part 4: Emission and immunity of the signaling and telecommunications apparatus |
| Assembly note | The product can be snapped onto all 35 mm DIN rails in accordance with EN 60715. |
| Item number | 2313656 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC443 |
| Product key | DNC443 |
| GTIN | 4046356509213 |
| Weight per piece (including packing) | 328 g |
| Weight per piece (excluding packing) | 282.3 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170407 |
ETIM
| ETIM 9.0 | EC000309 |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b8de402e-f56a-4ea7-8bc6-c6da0b24c92e |
Compatible products
-
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
DT-TELE-SHDSL - Surge protection device 2801593
-
SUBCON-PLUS-PROFIB/SC2 - D-SUB bus connector 2708232
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/90/IDC - D-SUB bus connector 2313672
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
SUBCON-PLUS-PROFIB/90/SC - D-SUB bus connector 2313698
-
SUBCON-PLUS-PROFIB/90/PG/SC - D-SUB bus connector 2313708
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
-
PSM-CABLE-PROFIB/FC - Bus system cable 2744652
-
PSI-TERMINATOR-PB-TBUS - Termination resistor 2702636
-
CABLE-USB/MINI-USB-3,0M - USB cable 2986135
-
PSI-MOS-PROFIB/FO 850 T - FO converters 2708261
-
PSI-MOS-PROFIB/FO 660 T - FO converters 2708287
-
PSI-MOS-PROFIB/FO1300 E - FO converters 2708559
-
PSI-REP-PROFIBUS/12MB - Repeater 2708863
-
SCC 10-NS35 - Shield connection terminal block 1019440
Your advantages
Distances up to 20 km
Robust modulation method (SHDSL)
Mixed operation of copper cables and fiber optics
The free software calculates the PROFIBUS data rate and the slot time
Line structure up to 500 Kbps
Point-to-point connection up to 1.5 Mbps
For in-house cables
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150