The D-SUB series, SUBCON-PLUS-PROFIB/... was specially designed for use in PROFIBUS systems up to 12 Mbps. Under field conditions, it allows convenient and fast connection of the incoming and outgoing bus cable. The terminating resistor is already integrated in all versions. It can be connected externally by means of a slide switch. At the same time, the outgoing bus segment is switched off. This makes it easy to start up segment by segment while incorrect terminations are avoided.
SUBCON-PLUS-PROFIB/90/IDC
-
D-SUB bus connector
2313672
D-SUB connector, 9-pos., pin, 90° cable outlet, bus system: PROFIBUS DP up to 12 Mbps, termination resistor can be switched on via slide switch, pin assignment: 3, 5, 6, 8; IDC terminal block connection
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Data plug |
MTTF | 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
Pin assignment | 3, 5, 6, 8 |
Test voltage | 50 V |
Maximum power dissipation for nominal condition | 0.025 W |
Nominal voltage UN | 5 V |
Nominal current IN | 100 mA |
Tightening torque | ... 1.2 Nm |
D-SUB connection | |
Connection method | D-SUB connector |
IDC terminal blocks | |
Connection method | IDC fast connection |
Conductor cross-section, rigid min. | 0.32 mm² |
Conductor cross-section, rigid max. | 1 mm² |
Conductor cross-section flexible min. | 0.32 mm² |
Conductor cross-section flexible max. | 1 mm² |
Single-wire/terminal point, rigid AWG min. | 22 |
Single-wire/terminal point, rigid AWG max. | 18 |
Min. AWG conductor cross-section, flexible | 22 |
Max. AWG conductor cross-section, flexible | 18 |
Bus system | PROFIBUS DP |
Signal | PROFIBUS |
Dimensional drawing |
|
Width | 16.8 mm |
Height | 34.8 mm |
Length | 72 mm |
External dimensions | |
External diameter min. | 7.6 mm |
External diameter max. | 8.4 mm |
Material (Housing) | ABS (metal-plated) |
External cable diameter | 7.6 mm ... 8.4 mm (Incoming bus line) |
Mechanical data | |
Insertion/withdrawal cycles | > 200 |
Fixing screws | 4-40 UNC |
Tightening torque | 0.4 Nm |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP40 |
Ambient temperature (operation) | -20 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
Item number | 2313672 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC531 |
Product key | DNC531 |
GTIN | 4046356514583 |
Weight per piece (including packing) | 40.1 g |
Weight per piece (excluding packing) | 39.8 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440302 |
ECLASS-15.0 | 27440322 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | c1847a23-19c7-45c5-abf0-5cc632b78f32 |
Compatible products
-
QUICK WIREFOX 6 - Stripping pliers 1204384
-
PSM-STRIP-FC/PROFIB - Stripping tool 2744623
-
PSM-CABLE-PROFIB/FC - Bus system cable 2744652
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
SZK PH1 VDE - Screwdriver 1205150
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
-
SUBCON-PLUS-PROFIB/90/SC - D-SUB bus connector 2313698
-
PSI-TERMINATOR-PB-TBUS - Termination resistor 2702636
Your advantages
Suitable for all common Fast Connect PROFIBUS cables and RS-485 bus lines
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150