FLM TEMP 4 RTD M12
-
Distributed I/O device
2736819
The local bus device has 4 inputs for resistive temperature sensors. Functions: 180 µs A/D conversion time, measured value output in 16-bit values, 500 kbaud/2 Mbaud selection, PCP configuration, short-circuit/overload protection, M12 fast connection technology.
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 70 mm |
| Height | 178 mm |
| Depth | 50 mm |
| Drill hole spacing | 168 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Mounting type | Panel mounting |
| Color | anthracite |
| Fieldline local bus | |
| Connection method | M12 connector, B-coded |
| Transmission speed | 500 kbps / 2 Mbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 05 |
| ID code (dec.) | 223 |
| Length code (dec) | 05 |
| Process data channel | 80 bit |
| Input address area | 10 Byte |
| Output address area | 10 Byte |
| Parameter channel (PCP) | 16 bit |
| Register length (bus) | 96 bit |
| Fieldbus data telegram | |
| Required parameter data | 17 Byte |
| Required configuration data | 5 Byte |
| Analog: | |
| Number of inputs | max. 4 (for resistance temperature detectors) |
| Connection method | M12 connector |
| Connection technology | 2-, 3-, 4-conductor (shielded) |
| Analog: | |
| Number of inputs | max. 4 (for resistance temperature detectors) |
| Connection method | M12 connector |
| Connection technology | 2-, 3-, 4-conductor (shielded) |
| Sensor types (RTD) that can be used | Pt, Ni, KTY sensors, linear resistors |
| Input filter time | 4.1 ms (default setting or 0.6 ms; adjustable for each channel) |
| Process data update | Dependent on the connection method |
| Product type | I/O component |
| Type | modular |
| Potentials | |
| Voltage supply UL | 24 V DC |
| Power supply at UL | max. 4 A |
| Current consumption from UL | max. 100 mA (At 2 Mbaud) |
| typ. 70 mA | |
| Voltage supply US | 24 V DC |
| Power supply at US | max. 4 A |
| Current consumption from US | typ. 5 mA (plus power supply for sensors) |
| max. 400 mA | |
| Supply: Module electronics | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 95 % |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, half-sine shock pulse |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2736819 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI443 |
| Product key | DRI443 |
| GTIN | 4046356163248 |
| Weight per piece (including packing) | 333 g |
| Weight per piece (excluding packing) | 280 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
SAC-5P-M12MSB/ 2,0-900 - Bus system cable 1507065
-
SAC-5P-M12MSB/ 5,0-900 - Bus system cable 1507078
-
SAC-5P-M12MSB/10,0-900 - Bus system cable 1507081
-
SAC-5P-M12MSB/15,0-900 - Bus system cable 1507094
-
SAC-5P- 2,0-900/M12FSB - Bus system cable 1507117
-
SAC-5P- 5,0-900/M12FSB - Bus system cable 1507120
-
SAC-5P-10,0-900/M12FSB - Bus system cable 1507133
-
SAC-5P-15,0-900/M12FSB - Bus system cable 1507146
-
SAC-5P-M12MSB/ 0,3-900/M12FSB - Bus system cable 1507162
-
SAC-5P-M12MSB/ 0,5-900/M12FSB - Bus system cable 1507175
-
SAC-5P-M12MSB/ 1,0-900/M12FSB - Bus system cable 1507188
-
SAC-5P-M12MSB/ 2,0-900/M12FSB - Bus system cable 1507191
-
SAC-5P-M12MSB/ 5,0-900/M12FSB - Bus system cable 1507201
-
SAC-5P-M12MSB/10,0-900/M12FSB - Bus system cable 1507214
-
SAC-5P-M12MSB/15,0-900/M12FSB - Bus system cable 1507227
-
SAC-5P-MS/ 2,0-186 SCO - Sensor/actuator cable 1518326
-
SAC-5P-MS/ 5,0-186 SCO - Sensor/actuator cable 1518339
-
SAC-5P-MS/10,0-186 SCO - Sensor/actuator cable 1518342
-
SAC-5P-MS/15,0-186 SCO - Sensor/actuator cable 1518355
-
SAC-5P- 2,0-186/FS SCO - Sensor/actuator cable 1518368
-
SAC-5P- 5,0-186/FS SCO - Sensor/actuator cable 1518371
-
SAC-5P-10,0-186/FS SCO - Sensor/actuator cable 1518384
-
SAC-5P-15,0-186/FS SCO - Sensor/actuator cable 1518397
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
-
SACC-M12MSB-5SC SH - Connector 1513570
-
SACC-M12FSB-5SC SH - Connector 1513596
-
SACC-M12MRB-5SC SH - Connector 1513583
-
SACC-M12FRB-5SC SH - Connector 1513606
-
SACC-M12MS-5SC M - Connector 1508187
-
SACC-M12FS-5SC M - Connector 1508200
-
SAC-5P-MS/ 0,13-186/FS SCO - Sensor/actuator cable 1518481
-
SAC-5P-MSB/0,13-PUR/FSB SCO SH - Sensor/actuator cable 1518478
-
SAC-5P-M12MS CAN 150 TR - Termination resistor 1536162
-
AX+ BASIC - Software 2985068
-
AX DTM LIB - Programming software 2988065
Your advantages
Flexible power supply concept
SPEEDCON fast locking system
Diagnostic and status indicators
Short-circuit and overload protection
Consistent connection via M12 connectors
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150