SAC-5P-M12MS CAN 150 TR
-
Termination resistor
1536162
Terminating resistor CANopen®/DeviceNet™ M12
Product details
Product type | Terminal resistor |
Number of positions | 5 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Nominal voltage UN | 48 V AC |
60 V DC | |
5 Vrms | |
Nominal current IN | 4 A |
General | |
Termination resistor | 150 Ω (Contact 2 and 4) |
Status display | no |
Status display present | no |
Flammability rating according to UL 94 | HB |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 5 |
Coding type | A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1536162 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | AF1GVX |
Product key | AF1GVX |
GTIN | 4046356027540 |
Weight per piece (including packing) | 11.91 g |
Weight per piece (excluding packing) | 8.11 g |
Customs tariff number | 85332100 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19070403 |
ECLASS-15.0 | 19070403 |
ETIM
ETIM 9.0 | EC000448 |
UNSPSC
UNSPSC 21.0 | 32121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.272 kg CO2e |
PHOENIX CONTACT PTY Ltd
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150