DFLK 50/FKCT
-
Termination board
2903043
The VARIOFACE feed-through module implements a 1:1 connection between a push-in spring-cage connection and an IDC/FLK pin strip (2.54 mm, number of positions: 50).
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 50 |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 1 A |
| Current (Total current) | ≤ 50 A (50 °C) |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Push-in spring connection |
| Stripping length | 10 mm |
| Number of positions | 50 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) |
| Conductor cross-section AWG | 24 ... 12 |
| Pitch | 5 mm |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 38 mm |
| Height | 143.4 mm |
| Depth | 58.77 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection (Module) | IP20 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | Rear mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2903043 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK21C1 |
| Product key | DK21C1 |
| GTIN | 4046356709583 |
| Weight per piece (including packing) | 174.7 g |
| Weight per piece (excluding packing) | 169.2 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK EZ-DR-S.../.../... - Cable 2295046
-
FLK 50/EZ-DR/ 50/KONFEK - Cable 2289065
-
FLK 50/EZ-DR/ 100/KONFEK - Cable 2289078
-
FLK 50/EZ-DR/ 150/KONFEK - Cable 2289081
-
FLK 50/EZ-DR/ 200/KONFEK - Cable 2289094
-
FLK 50/EZ-DR/ 250/KONFEK - Cable 2289104
-
FLK 50/EZ-DR/ 300/KONFEK - Cable 2289117
-
FLK 50/EZ-DR/ 400/KONFEK - Cable 2289133
-
FLK 50/EZ-DR/ 500/KONFEK - Cable 2289586
-
FLK 50/EZ-DR/ 600/KONFEK - Cable 2289609
-
FLK 50/EZ-DR/ 800/KONFEK - Cable 2289641
-
FLK 50/EZ-DR/1000/KONFEK - Cable 2289683
-
FLK 50/EZ-DR/ 50/KONFEK/S - Cable 2299097
-
FLK 50/EZ-DR/ 200/KONFEK/S - Cable 2299123
-
FLK 50/EZ-DR/ 300/KONFEK/S - Cable 2299136
-
FLK 50/EZ-DR/ 400/KONFEK/S - Cable 2299149
-
FLK 50/EZ-DR/ 600/KONFEK/S - Cable 2299152
-
CABLE-FLK50/0,14/HF/ 1,0M - Cable 2314147
-
CABLE-FLK50/0,14/HF/ 2,0M - Cable 2314163
-
CABLE-FLK50/0,14/HF/ 3,0M - Cable 2314189
-
CABLE-FLK50/0,14/HF/10,0M - Cable 2314244
-
CABLE-FLK50-0,14-HF/... - Cable 2314257
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150