The PSD-SL signal lights are smart LED indicators for indicating states in various applications such as machines, AGVs, or service robots. The lights are available in two designs as a point and tower, as three- or seven-color versions, and with various animations such as continuous light, blinking, color change, and flashing. This means that suitable scenes can be defined and implemented for every application.
IO-Link device for modular signal towers