Connection element - PSD-S IOL
1191993

IO-Link device for modular signal towers

Downloads

Product Details


The IO-Link device is intended to be part of a modular signal tower. This is used for issuing digital signals for controlling the modular 70 mm signal elements. The IO-Link device is connected to an IO-Link master via an IO-Link A port. Use within different networks is possible via the IO-Link master. You can assemble a signal tower corresponding to your requirements by combining one IO-Link device with a maximum of five further elements in any way. Only use the IO-Link device as the lowest element on a connection element. Set up to a maximum of five optical signal elements or up to four optical and one audible signal element. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Connection elements with spring-cage connection can be used for electrical connection of the signal tower. Various accessories are available to assemble the signal tower.



Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Product type Assembly element

Input voltage 24 V DC
Supply: IO-Link
Nominal voltage for I/O supply 24 V DC

IO-Link
Number of ports 1

Dimensional drawing
Height 65.5 mm
Diameter 70 mm

Material Polycarbonate PC

Ambient conditions
Degree of protection IP65, when installed or with cover
Ambient temperature (operation) -30 °C ... 60 °C

Electromagnetic compatibility Conformance with EMC directive 2004/108/EC and for low-voltage directive 2006/95/EC

Item number 1191993
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRL11Z
Product Key DRL11Z
GTIN 4063151244217
Weight per Piece (including packing) 77 g
Weight per Piece (excluding packing) 77 g
Customs tariff number 85318070
Country of origin DE


ECLASS

ECLASS-9.0 27371232
ECLASS-10.0.1 27371232
ECLASS-11.0 27371232

ETIM

ETIM 8.0 EC001152

UNSPSC

UNSPSC 21.0


Your advantages

Tool-free element changeover
Can be freely combined
Low power consumption
Degree of protection: IP65