FL SWITCH 7008-EIP
-
Industrial Ethernet Switch
2701418
Managed Switch 7000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 58 V DC, PROFINET Conformance Class A, EtherNet/IP™
Free download available.
Downloads
Product details
| Width | 60 mm |
| Height | 130 mm |
| Depth | 135.5 mm |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 8 (RJ45 ports) |
| Product type | Switch |
| Product family | Managed Switch 7000 |
| Type | Book type |
| MTTF | 209.8 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 105.79 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 14.78 Years (SN 29500 standard, temperature 70°C, operating cycle 100%) | |
| Special properties | EtherNet/IP™ |
| Insulation characteristics | |
| Protection class | III (VDE 0106, IEC 60536) |
| Switch functions | |
| Diagnostic functions | Remanente Event-Table |
| RMON History | |
| N:1-Portmirroring | |
| LLDP (Link Layer Discovery Protocol) | |
| SNMP-Traps | |
| ACD (Address Conflict Detection) | |
| EtherNet/IP™ supported protocols | Common Industrial Protocol (CIP) |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 1 A (maximum) |
| PROFINET conformance class | Conformance Class A |
| PROFINET device function | Fast Startup |
| Filter functions | Quality of Service (8 priority classes) |
| Port-Priorisierung | |
| VLAN (up to 32 VLANs) | |
| IGMP Snooping/Querier (v1/v2) | |
| Auto-Query-Port | |
| Extended Multicast Filtering | |
| Static Multicast Filtering (32 groups) | |
| Link Aggregation (up to 4 trunks) | |
| IP parameterization | DHCP client |
| DHCP Option 82 (Relay Agent) | |
| DHCP server (pool-based, port-based) | |
| BootP | |
| MAC address table | 16k |
| Management | Web-based management (HTTP/HTTPS) |
| SNMPv1/v2/v3 | |
| Redundancy | DLR (Device Level Ring) |
| RSTP (Rapid Spanning Tree Protocol) | |
| FRD (Fast Ring Detection) | |
| Large Tree Support | |
| Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex) EtherNet/IP™ status LED: Net, Mod |
| Additional functions | MAC-based Port-Security |
| Time synchronization | PTP 1588 (Transparent clock on the DLR ports) |
| Security functions | |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| Power consumption | 8.4 W |
| Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
| FAIL Div. LED red | |
| LINK Link status Green LED | |
| Maximum power dissipation for nominal condition | 8.4 W (at US = 24 V DC) |
| Test section | 500 V DC 1 min |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 12 V DC ... 58 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 333 mA (at US = 24 V DC) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 1 A (maximum) |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Free from substances that could impair the application of coating | Yes |
| Conformity/Approvals | |
| Noxious gas test | ISA S71.04.2013 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
| IEC 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | Store-and-forward switch, complies with IEEE 802.3 |
| Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex) EtherNet/IP™ status LED: Net, Mod |
| Item number | 2701418 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN122 |
| Product key | DNN122 |
| GTIN | 4046356749732 |
| Weight per piece (including packing) | 1,050.5 g |
| Weight per piece (excluding packing) | 900 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 6(a)-I, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
SD FLASH 2GB - Program/configuration memory 2988162
-
FL NETWORK MANAGER BASIC - Network management software 2702889
-
FL SNMP OPC SERVER V3 - Driver and interface software 2701139
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL DIN RA - DIN rail adapter 2891053
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
Your advantages
RSTP with fast switch-over
VLANs
DHCP client, DHCP server (pool-based and port-based), DHCP option 82
Common Industrial Protocol (CIP)
Device Level Ring (DLR)
Ambient temperature -40 °C ... 70 °C
Web-based management, SNMP
Slim design
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150