CD-ROM with German and English product version and online documentation
Intended use for the software
Configuration
Diagnostics
Functionality
Basic functions
Monitoring and configuration of 100 SNMP-compatible devices in HMI/SCADA systems
Network monitoring with HMI/SCADA systems
SNMP Version v1 and v2c supported
OPC clients OPC Data Access 1.0A/2.0 or OPC Alarm and Events supported
Integrated MIB browser
Import/export and creation of device profiles supported, online and remote configuration possible via remote PCs
Expanded functionality
The SNMP OPC server V3 is designed for a maximum of 100 devices. If additional devices are required, an extension license (Item No. 2700138) is available.
Associated hardware
Ethernet infrastructure components
Supported controllers
Ethernet infrastructure components
Number of I/O nodes
not relevant
System requirements
Operating equipment
Keyboard, mouse recommended
Operating system
Windows® XP (SP3)
Windows® 7
Windows® 10
Windows® Server 2008
Windows® Server 2003
Windows® Vista Business
Processor
PC Pentium > 266 MHz
Hard disk memory
min. 20 Mbyte
Languages supported
German, English
Optical drive
CD-ROM
Item number
2701139
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to Order (non-returnable)
Sales Key
DNN155
Product Key
DNN155
Catalog Page
Page 37 (C-6-2019)
GTIN
4046356713184
Weight per Piece (including packing)
81 g
Weight per Piece (excluding packing)
81 g
Customs tariff number
85234910
Country of origin
DE
ECLASS
ECLASS-9.0
19240201
ECLASS-10.0.1
19240201
ECLASS-11.0
19240201
ETIM
ETIM 8.0
EC000501
UNSPSC
UNSPSC 21.0
43232900
Your advantages
Freely configurable alarm conditions
Any number of SNMP trap receivers can be configured