FL SWITCH 1004NT-SFX
-
Industrial Ethernet Switch
1085169
Narrow Ethernet switch, wide temperature range, four RJ45 ports with 10/100 Mbps on all ports, one SFP port with 100 Mbps, automatic data transmission speed detection, autocrossing function, and QoS
Product details
| Width | 22.5 mm |
| Height | 117 mm |
| Depth | 84 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Housing material | Polycarbonate fiber reinforced |
| Aluminum / steel sheet DC01 |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Number of interfaces | 4 |
| Connection method | RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Data receive, link status |
| No. of channels | 4 (RJ45 ports) |
| Ethernet (SFP) | |
| Number of interfaces | 1 |
| Connection method | SFP |
| Transmission speed | 100 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| Transmission length | up to 40 km (Depending on the fiber/SFP module used) |
| Signal LEDs | Data receive, link status |
| No. of channels | 1 (SFP port) |
| Product type | Switch |
| Product family | Unmanaged Switch 1000 |
| MTTF | 143.4 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| 1664.2 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
| 1582.8 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) | |
| Special properties | Extended temperature range |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Switch functions | |
| Basic functions | Unmanaged switch |
| Autonegotiation | |
| Store and Forward switching mode | |
| PROFINET conformance class | Conformance Class A |
| MAC address table | 2k |
| Status and diagnostic indicators | LEDs: US, link and activity per port |
| Additional functions | 100 BASE-TX/100BASE-FX (IEEE 802.3u) |
| Quality of Service (QoS) prioritization (IEEE 802.1p) | |
| Energy-efficient Ethernet (IEEE 802.3az) | |
| 10Base-T (IEEE 802.3) | |
| Security functions | |
| Basic functions | Unmanaged switch |
| Autonegotiation | |
| Store and Forward switching mode | |
| Maximum power dissipation for nominal condition | 1.935 W (at 24 V DC) |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage (AC) | 24 V AC (50/60 Hz) |
| Supply voltage range | 9 V DC ... 32 V DC |
| 18 V AC ... 30 V AC (50/60 Hz) | |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 215 mA (at 9 V DC) |
| Typical current consumption | 21 mA (at 24 V DC) |
| Power supply | |
| Connection method | Push-in spring connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Stripping length | 10 mm |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | 2000 m (maximum) |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock (operation) | 30g (EN 60068-2-27) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
| Air pressure (storage/transport) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
| Conformity/Approvals | |
| UL, USA / Canada | UL 61010-1, UL 61010-2-201 Class I, Div. 2, Groups A, B, C, D, T4 Class I, Zone 2, Group IIC, T4 |
| FCC | Title 47 Part 15 Subpart B:2018 Class A |
| FCC certificate | T190905D11-C |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
| EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
| EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
| EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
| EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
| EN 61000-6-2 EN 61000-4-8 (electromagnetic fields) Criterion A | |
| EN 61000-6-2 EN 55032 Class A | |
| Noise immunity | EN 61000-6-2:2019 |
| Noise emission | |
| Standards/regulations | EN_61000-6-4:2019 |
| Functionality | |
| Basic functions | Unmanaged switch |
| Autonegotiation | |
| Store and Forward switching mode | |
| Status display | LEDs: US, link and activity per port |
| Item number | 1085169 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN116 |
| Product key | DNN116 |
| GTIN | 4055626834917 |
| Weight per piece (including packing) | 286 g |
| Weight per piece (excluding packing) | 204 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 19170402 |
| ECLASS-15.0 | 19170402 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
MVSTBW 2,5/ 3-ST-5,08 GY - PCB connector 1783685
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN-RAIL ADAPTER 22.5 - Mounting panel 1085485
-
FL PANEL ADAPTER 22.5 - Mounting panel 1085488
-
E/NS 35 N - End bracket 0800886
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL SFP FX - Media module 2891081
-
FL SFP FX SM - Media module 2891082
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-LC:PA-LC:PA-OM2:D01/1 - FO patch cable 1115633
-
FOC-LC:PA-LC:PA-OM2:D01/2 - FO patch cable 1115634
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-LC:PA-LC:PA-OM4:D01/1 - FO patch cable 1115625
-
FOC-LC:PA-LC:PA-OM4:D01/2 - FO patch cable 1115624
-
FOC-LC:PA-LC:PA-OS2:D01/1 - FO patch cable 1115636
-
FOC-LC:PA-LC:PA-OS2:D01/2 - FO patch cable 1115629
-
FOC-LC:PA-ST:PA-OS2:D01/1 - FO patch cable 1115596
-
FOC-LC:PA-ST:PA-OS2:D01/2 - FO patch cable 1115595
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
Your advantages
Auto negotiation and autocrossing detection simplifies installation and setup
Local diagnostic indicators with LEDs
RJ45 ports support a transmission speed of 10/100 Mbps
QoS-prioritized (Quality of Service) messages
PROFINET Conformance Class A for real-time data exchange
Energy-efficient Ethernet in accord. with IEEE 802.3az
PROFINET PTCP filter for reliable communication on PROFINET networks
Enhanced traffic prioritization for automation protocols
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150