HC-STA-D07-SHCWS-1STM20-EL-AL
-
Housing
1419234
Surface mounting housing D7, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M20, height: 27.9 mm, cable gland: none, Standard, enclosed bottom
Product details
| General | for contact inserts HC-A03, A04, D07, D08, Q02, Q03, Q04, Q05, Q07, Q12 |
| Product type | Housing with locking latch |
| Housing type | Surface mounting housing |
| Product family | HC-STA-D07 |
| Application | Standard |
| Type | D7 |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x M20 |
| Shielded | no |
| Cable outlet | straight |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 38 mm |
| Height | 27.9 mm |
| Length | 24.2 mm |
| Hole diameter | 3.2 mm |
| Flammability rating according to UL 94 | V0 (Interlock) |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | uncoated |
| Locking latch material | PA |
| Mechanical data | |
| Type of the screw connection | 1x M20 |
| Locking type | Latch |
| Tightening torque | 0.5 Nm ... 0.8 Nm (for M3 mounting screws on the surface-mount housing) |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) |
| 4X (UL 50e) | |
| Impact strength | IK06 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1419234 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7APF |
| Product key | AF7APF |
| GTIN | 4055626159867 |
| Weight per piece (including packing) | 38.5 g |
| Weight per piece (excluding packing) | 38.3 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
G-INSEC-M20-S68N-NCRS-S - Cable gland 1411189
-
G-INS-M20-S68N-PNES-GY - Cable gland 1411125
-
G-INS-M20-S68N-PNES-BK - Cable gland 1411133
-
US-EMLP (11X9) CUS - Plastic label 0830073
-
HC-D07-SL-PLBK - Housing brackets 1424440
-
HC-STA-D07-BCLFS-PLR-BK - Protective cover 1419270
-
HC-STA-D07-BCLFS-PL-BK - Protective cover 1419271
-
HC-STA-D07-BCSFS-PLR-BK - Protective cover 1419272
-
HC-STA-D07-BCSFS-PL-BK - Protective cover 1419273
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 M20 BK - Protective hose screw connection 3240926
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 M20 BK - Protective hose screw connection 3240954
-
WP-GR HF IP69K M20 BK - Protective hose screw connection 3240940
-
WP-G PP HF M20 - Protective hose screw connection 3240998
-
WP-GT PP HF M20 - Protective hose screw connection 3241012
-
WP-G BRASS IP40 M20 - Protective hose screw connection 3241047
-
WP-GT BRASS M20 - Protective hose screw connection 3241033
-
WP-G BRASS IP65 M20 - Protective hose screw connection 3241061
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150