HC-STA-B10-SHWD-2SSM40-ELC-AL
   - 
  Housing
    
      1083164
      
      
    
  
      Product details
| General | For contact inserts HC-B10, BB18, DD42, M, K8/24 | 
| Product type | Housing with locking latch | 
| Housing type | Surface mounting housing | 
| Application | Standard | 
| Type | B10 | 
| No. of cable outlets | 2 | 
| Type of the screw connection | 2x M40 | 
| Cable outlet | lateral | 
| Pg screw connection | none | 
| Dimensional drawing | 
                 | 
            
| Width | 52 mm | 
| Height | 74.5 mm | 
| Length | 92 mm | 
| Hole diameter | 5.5 mm | 
| Flammability rating according to UL 94 | V0 (Interlock) | 
| Seal material | NBR, conductive | 
| Housing material | Die-cast aluminum, salt water resistant | 
| Housing surface material | uncoated | 
| Locking latch material | PA | 
| Mechanical data | |
| Type of the screw connection | 2x M40 | 
| Locking type | Latch | 
| Tightening torque | 2 Nm ... 3 Nm (for M5 mounting screws on the surface-mount housing) | 
| Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. | 
| Ambient conditions | |
| Degree of protection | IP66 | 
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) | 
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK09 | 
| Ambient temperature (operation) | -40 °C ... 125 °C | 
| Item number | 1083164 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF7APB | 
| Product key | AF7APB | 
| GTIN | 4055626817521 | 
| Weight per piece (including packing) | 257.6 g | 
| Weight per piece (excluding packing) | 257.6 g | 
| Customs tariff number | 85389099 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27440202 | 
| ECLASS-15.0 | 27440202 | 
ETIM
| ETIM 9.0 | EC000437 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
G-INS-M40-M68N-NNES-S - Cable gland 1411167
 - 
    
      
G-INSEC-M40-M68N-NCRS-S - Cable gland 1411192
 - 
    
      
HC-B10-SP-CBK - Profile gasket 1411479
 - 
    
      
HC-STA-B10-24-DL-PLBK - Housing brackets 1412886
 - 
    
      
HC-B10-BCFD-P-BK - Protective cover 1346527
 - 
    
      
HC-STA-B10-DC-PL - Protective cover 1421101
 - 
    
      
WP-G HF IP66 M40 BK - Protective hose screw connection 3240901
 - 
    
      
WP-G HF IP69K M40 BK - Protective hose screw connection 3240887
 - 
    
      
WP-GA HF IP66 M40 BK - Protective hose screw connection 3240929
 - 
    
      
WP-GA HF IP69K M40 BK - Protective hose screw connection 3240915
 - 
    
      
WP-GR HF IP66 M40 BK - Protective hose screw connection 3240957
 - 
    
      
WP-GR HF IP69K M40 BK - Protective hose screw connection 3240943
 - 
    
      
WP-G PP HF M40 - Protective hose screw connection 3241001
 - 
    
      
WP-GT PP HF M40 - Protective hose screw connection 3241015
 - 
    
      
WP-G BRASS IP40 M40 - Protective hose screw connection 3241050
 - 
    
      
WP-GT BRASS M40 - Protective hose screw connection 3241036
 - 
    
      
WP-G BRASS IP65 M40 - Protective hose screw connection 3241064
 
Your advantages
Good shielding in the event of electromagnetic interference
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150