HC-STA-B10-SHWD-2SSM25-ELC-AL
-
Housing
1082598
Product details
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B10 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M25 |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 52 mm |
Height | 74.5 mm |
Length | 92 mm |
Hole diameter | 5.5 mm |
Flammability rating according to UL 94 | V0 (Interlock) |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Locking latch material | PA |
Mechanical data | |
Type of the screw connection | 2x M25 |
Locking type | Latch |
Tightening torque | 2 Nm ... 3 Nm (for M5 mounting screws on the surface-mount housing) |
Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1082598 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7APB |
Product key | AF7APB |
GTIN | 4055626816340 |
Weight per piece (including packing) | 317.9 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
HC-B10-SP-CBK - Profile gasket 1411479
-
HC-STA-B10-24-DL-PLBK - Housing brackets 1412886
-
HC-B10-BCFD-P-BK - Protective cover 1346527
-
HC-STA-B10-DC-PL - Protective cover 1421101
-
WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
-
WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
-
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
-
WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
-
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
-
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
-
WP-G PP HF M25 - Protective hose screw connection 3240999
-
WP-GT PP HF M25 - Protective hose screw connection 3241013
-
WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
-
WP-GT BRASS M25 - Protective hose screw connection 3241034
-
WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
Your advantages
Good shielding in the event of electromagnetic interference
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150