UM-PRO 122 EVA KIT 22CM MOUNT
-
Housing set
1538968
Customizable PCB holder system. Can be mounted on a UM-BASIC/PRO 122 profile from Phoenix Contact. Suitable for accommodating PCBs of various sizes thanks to the latching mechanism or screw connection. Compatible with printed circuit boards that are guided in a profile as standard. UM-PRO profile, width: 122 mm, length: 220 mm, and a device for panel mounting are included in the set.
Product details
Recommendation | Further information and detailed dimensions are available in the download area. |
Assembly note | If you attach the PCB with the self-tapping screw in the spacer sleeve rather than the fastener, a tightening torque of max. 0.25 Nm and to the edge of 0.45 Nm is permitted in the center of the traverse. |
Product type | Stackable housing set |
Housing type | Profile housing |
Housing series | UM-PRO |
Product family | UM-PRO 122 EVA |
Width | 259 mm |
Height | 58.2 mm |
Depth from top edge of DIN rail | 50.7 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | light gray (RAL 7035) |
Color (Housing side panel) | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Insulating material | PA |
Housing material | PA |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2021-10 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 10 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VDMA 24364:2018-05 |
Result | Test passed |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 4 |
Type of PCB mount | Latching mechanism or screw connection |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | Panel mounting |
Mounting position | any |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1538968 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ACHDAZ |
Product key | ACHDAZ |
GTIN | 4067923260955 |
Weight per piece (including packing) | 272.7 g |
Weight per piece (excluding packing) | 244 g |
Customs tariff number | 39169010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190201 |
ECLASS-15.0 | 27190201 |
ETIM
ETIM 9.0 | EC001031 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SF-TX 10X80 VDE - Screwdriver 1200156
-
UM-PRO PE CONTACT L1 - Functional ground contact 2200161
-
UM-PRO PE CONTACT L2 - Functional ground contact 2200162
-
UM-PRO PE CONTACT L3 - Functional ground contact 2200163
-
UM-PRO PCB S-LOCK BK - Locking 2200168
-
UM-PRO PCB C-LOCK L1 BK - Locking 2200164
-
UM-PRO PCB C-LOCK L2 BK - Locking 2200165
-
UM-PRO PCB C-LOCK L3 BK - Locking 2200166
-
UM-PRO 122 FOOT BK - Foot element 2200160
-
UM-PRO A/U N 73 CM - Covering hood 2200310
-
UM-PRO A/U 73 CM - Covering hood 2200311
-
UM-PRO A/U 92 CM - Covering hood 2200312
-
UM-PRO LID-73N BK - Lateral element 2200174
-
UM-PRO LID-73 BK - Lateral element 2200173
-
UM-PRO LID-92 BK - Lateral element 2200172
Your advantages
Easy mounting and removal of PCBs
Low-cost integration of PCBs of different sizes
A large PCB surface in a small installation space
Flexible combination of PCBs of different sizes
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150