The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

UM-PRO 122 FOOT BK - Foot element
2200160

Press-drawn section housings, DIN rail mounting, Base element for the DIN rail, for mounting below UM-PRO PROFILE (width: 122 mm), Foot element, width: 14.3 mm, height: 135.9 mm, depth: 20.95 mm

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods