UM-PRO A/U 92 CM - Covering hood
2200312

Press-drawn section housings, Latching, Cover, width: 92 mm, profile length (configurable): 3 cm ... 100 cm, height: 34 mm, Note: max. length of the cover = PCB length - 19 mm

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods