HC-STA-B16-HLWD-1TTM32-EL/...
   - 
  Housing
    
      1373190
      
      
    
  
      Sleeve housing B16, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x M32, height: 60 mm, cable gland: none, with choice of powder coating color
Product details
| General | powder-coated and color version of item 1412739 HC-STA-B16-HLWD-1TTM32-EL-AL | 
| General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K | 
| Product type | Housing with locking latch | 
| Housing type | Sleeve housing | 
| Application | Standard | 
| Design | B16 | 
| Type of locking | with double locking latch | 
| No. of cable outlets | 1 | 
| Type of the screw connection | 1x M32 | 
| Cable outlet | straight | 
| Dimensional drawing |  | 
| Width | 44 mm | 
| Height | 60 mm | 
| Length | 93.5 mm | 
| Color | black (RAL 9005) | 
| Flammability rating according to UL 94 | V0 (Interlock) | 
| Housing material | Die-cast aluminum, salt water resistant | 
| Housing surface material | uncoated | 
| Locking latch material | PA | 
| Ambient conditions | |
| Degree of protection | IP66 | 
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) | 
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK09 | 
| Ambient temperature (operation) | -40 °C ... 125 °C | 
| Item number | 1373190 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AF7APB | 
| Product key | AF7APB | 
| Weight per piece (including packing) | 218.4 g | 
| Weight per piece (excluding packing) | 218.4 g | 
| Customs tariff number | 85389099 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27440202 | 
| ECLASS-15.0 | 27440202 | 
ETIM
| ETIM 9.0 | EC000437 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
- 
    
      US-EMLP (20X9) CUS - Plastic label 0830085
- 
    
      HC-STA-B10-24-DL-PLBK - Housing brackets 1412886
- 
    
      HC-B16-HCFD-PR-BK - Protective cover 1346543
- 
    
      US-EMLP-HA (20X9) - Plastic label 0830989
- 
    
      WP-G HF IP66 M32 BK - Protective hose screw connection 3240900
- 
    
      WP-G HF IP69K M32 BK - Protective hose screw connection 3240886
- 
    
      WP-GA HF IP66 M32 BK - Protective hose screw connection 3240928
- 
    
      WP-GA HF IP69K M32 BK - Protective hose screw connection 3240914
- 
    
      WP-GR HF IP66 M32 BK - Protective hose screw connection 3240956
- 
    
      WP-GR HF IP69K M32 BK - Protective hose screw connection 3240942
- 
    
      WP-G PP HF M32 - Protective hose screw connection 3241000
- 
    
      WP-GT PP HF M32 - Protective hose screw connection 3241014
- 
    
      WP-G BRASS IP40 M32 - Protective hose screw connection 3241049
- 
    
      WP-GT BRASS M32 - Protective hose screw connection 3241035
- 
    
      WP-G BRASS IP65 M32 - Protective hose screw connection 3241063
PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150