HC-STA-B06-HHFS-1TTP29-EL/...
-
Housing
1372600
Sleeve housing B6, for single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x Pg29, height: 72 mm, cable gland: none, with choice of powder coating color
Product details
| General | powder-coated and color version of item 1412569 HC-STA-B06-HHFS-1TTP29-EL-AL |
| General | For contact inserts HC-B6, BB10, DD24, M |
| Product type | Housing with locking latch |
| Housing type | Sleeve housing |
| Application | Standard |
| Design | B6 |
| Type of locking | for single locking latch |
| No. of cable outlets | 1 |
| Type of the screw connection | 1x Pg29 |
| Cable outlet | straight |
| Dimensional drawing |
|
| Width | 44 mm |
| Height | 72 mm |
| Length | 60 mm |
| Color (Housing) | black (RAL 9005) |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | uncoated |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) |
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1372600 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF7APB |
| Product key | AF7APB |
| Weight per piece (including packing) | 164.6 g |
| Weight per piece (excluding packing) | 164.6 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-PG29-M68N-NNES-S - Cable gland 1411176
-
G-INSEC-PG29-M68N-NNES-S - Cable gland 1411201
-
US-EMLP (20X9) CUS - Plastic label 0830085
-
HC-B06-HCWS-PLR-BK - Protective cover 1346525
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
WP-G HF IP66 PG29 BK - Protective hose screw connection 3240893
-
WP-G HF IP69K PG29 BK - Protective hose screw connection 3240879
-
WP-GA HF IP66 PG29 BK - Protective hose screw connection 3240921
-
WP-GR HF IP66 PG29 BK - Protective hose screw connection 3240949
-
WP-GR HF IP69K PG29 BK - Protective hose screw connection 3240935
-
WP-G PP HF PG29 - Protective hose screw connection 3240993
-
WP-GT PP HF PG29 - Protective hose screw connection 3241007
-
WP-G BRASS IP40 PG29 - Protective hose screw connection 3241042
-
WP-GT BRASS PG29 - Protective hose screw connection 3241028
-
WP-G BRASS IP65 PG29 - Protective hose screw connection 3241056
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150