IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor with 32 GB eMMC mass storage, 128 GB M.2 SSD, 2x COM ports, Windows 10 Enterprise 2019 LTSC operating system, and a Trusted Platform Module (TPM)
Box PCs
Our compact box PCs are designed for a wide range of automation tasks - from simple data acquisition to complex IoT and edge applications. With DIN rail or wall mounting, you can benefit from a particularly robust and space-saving design. Due to their scalable performance and the wide range of interfaces, our embedded PCs provide the appropriate IPC solution for practically every industry and application.
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Celeron® N3350 processor with 32 GB eMMC mass storage, 64 GB M.2 SSD, 2x COM ports, Windows 10 Enterprise 2019 LTSC operating system, and a Trusted Platform Module (TPM)
IP30-rated fanless industrial box PC (BPC) with energy-efficient Intel® Atom® E3940 processor with 64 GB eMMC
The advantages of our Box PCs
- High system availability in a compact design with the industrial-grade fan-free design and no moving parts
- Versatile use with various mounting options, for example on the DIN rail
- Processor performance suited to the application thanks to the powerful and energy-efficient Intel® Atom™, Celeron®, Pentium®, or Core™ i processors of the latest generation
- Flexible extension via optional extension cards and PCIe slots
- Secure hardware option with TPM 2.0