CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 140 A | 8 - 1/0 | ||
C | ||||
1000 V | 140 A | 8 - 1/0 |
cUL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
C | ||||
1000 V | 140 A | 8 - 1/0 |
UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
E | ||||
1000 V | 140 A | 8 - 1/0 |
EAC
Approval ID: RU C-DE.BL08.B.00644DNV
Approval ID: TAE00000Z9EAC
Approval ID: KZ7500651131219505UKCA-EX
Approval ID: CML 22UKEX1227UIECEx
Approval ID: IECExSEV14.0013UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only rigid conductors | 1100 V | 134 A | 10 - 70 | |
multi-stranded with ferrule | 1100 V | 134 A | 16 - 50 |
ATEX
Approval ID: SEV14ATEX0156UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only rigid conductors | 1100 V | 134 A | 10 - 70 | |
multi-stranded with ferrule | 1100 V | 134 A | 16 - 50 |