EB 2-20/PT
-
Insertion bridge
3260067
Insertion bridge, pitch: 20 mm, number of positions: 2, nominal current: 150 A, length: 64 mm, color: red
Insertion bridge, pitch: 20 mm, number of positions: 2, nominal current: 150 A, length: 64 mm, color: red