The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

UT 4 - Feed-through terminal block
3044102

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The large wiring space enables the connection of solid and stranded conductors without ferrules, even above the nominal cross section
As well as saving space, the compact design enables user-friendly wiring in a small amount of space
Optimum screwdriver guidance through closed screw shafts
The cable entry funnel enables the use of conductors with ferrules and plastic collars within the nominal cross section
Tested for railway applications