DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631cULus Recognized
Approval ID: E60425CSA
Approval ID: 13631cULus Recognized
Approval ID: E60425ATEX
Approval ID: KEMA04ATEX2048UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 690 V | 21 A | 0.14 - 2.5 | |
Only rigid conductors | 690 V | 28 A | 0.14 - 4 |
cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 26 - 12 | ||
Use group C | ||||
600 V | 20 A | 26 - 12 |
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECEx KEM 06.0027UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 690 V | 21 A | 0.14 - 2.5 | |
Only rigid conductors | 690 V | 28 A | 0.14 - 4 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 26 - 12 | ||
Use group C | ||||
600 V | 20 A | 26 - 12 |