UK 6 N OG
-
Feed-through terminal block
3003305
Feed-through terminal block, nom. voltage: 800 V, nominal current: 41 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Product details
| Product type | Feed-through terminal block |
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 1.31 W |
| Number of connections per level | 2 |
| Nominal cross section | 6 mm² |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Tightening torque | 1.5 ... 1.8 Nm |
| Stripping length | 10 mm |
| Internal cylindrical gage | A5 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 10 mm² |
| Cross section AWG | 24 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 6 mm² |
| Cross-section with insertion bridge, rigid | 4 mm² |
| Cross-section with insertion bridge, flexible | 4 mm² |
| 2 conductors with same cross section, rigid | 0.2 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 4 mm² |
| Nominal cross section | 6 mm² |
| Nominal current | 41 A |
| Maximum load current | 57 A (with 10 mm² conductor cross-section) |
| Nominal voltage | 800 V |
| Width | 8.2 mm |
| End cover width | 1.8 mm |
| Color | orange (RAL 2003) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 6 mm² | 0.72 kA |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Test force setpoint | 5 N |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3003305 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE1211 |
| Product key | BE1211 |
| GTIN | 4017918240417 |
| Weight per piece (including packing) | 14.01 g |
| Weight per piece (excluding packing) | 13.184 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
ISSBI 10- 8 - Bridge 0301534
-
FBI 2- 8 - Fixed bridge 0200020
-
FBI 3- 8 - Fixed bridge 0200059
-
FBI 4- 8 - Fixed bridge 0200046
-
FBI 10- 8 - Fixed bridge 0203263
-
FBI 10- 8-EX - Fixed bridge 0711700
-
FB 2- 8-EX - Fixed bridge 3029224
-
FB 4- 8 - Fixed bridge 0202183
-
FB 10- 8 - Fixed bridge 0202170
-
FB 10- 8-EX - Fixed bridge 3003185
-
EB 2- 8 - Insertion bridge 0202154
-
EB 3- 8 - Insertion bridge 0202141
-
EB 4- 8 - Insertion bridge 0202142
-
EB 10- 8 - Insertion bridge 0202138
-
EB 1/3/5/7-8 - Insertion bridge 3072340
-
EB 1/3/5-8 - Insertion bridge 3072341
-
D-UK 4/10 - End cover 3003020
-
WS 5- 8 - Warning label 1004416
-
WS 4- 8 - Warning label 1004212
-
WS 3- 8 - Warning label 1004128
-
EA 5-WS - Cover 1024085
-
EA 5 - Cover 1024014
-
KSS 8 - Short-circuit connector 0311540
-
TS-K - Divider plate 1302215
-
ATP-UK - Partition plate 3003224
-
SBS 8:UNBEDRUCKT - Marker card 1007235
-
IS-K 10 - Bridge bar isolator 1303337
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
D-UK 4/10 BU - End cover 3003101
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 8:UNBEDRUCKT - Zack marker strip 1052002
-
ZB 8 CUS - Zack marker strip 0825011
-
UC-TM 8 - Marker for terminal blocks 0818072
-
UC-TM 8 CUS - Marker for terminal blocks 0824597
-
UCT-TM 8 - Marker for terminal blocks 0828740
-
UCT-TM 8 CUS - Marker for terminal blocks 0829616
-
ZB 8,LGS:FORTL.ZAHLEN - Zack marker strip 1052015
-
ZB 8,QR:FORTL.ZAHLEN - Zack marker strip 1052028
-
ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
-
PS-MT - Test plug 0311647
-
PS-IH WH - Insulating sleeve 0311566
-
PS-IH RD - Insulating sleeve 0311579
-
PS-IH BU - Insulating sleeve 0311582
-
PS-IH YE - Insulating sleeve 0311595
-
PS-IH GN - Insulating sleeve 0311605
-
PS-IH GY - Insulating sleeve 0311621
-
PS-IH BK - Insulating sleeve 0311634
-
PS-IH VT - Insulating sleeve 0311618
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
PSBJ 4/15/6 FARBLOS - Test plug strip 0303419
-
PSBJ 4/15/6 WH - Test plug strip 0303312
-
PSBJ 4/15/6 RD - Test plug strip 0303325
-
PSBJ 4/15/6 BU - Test plug strip 0303354
-
PSBJ 4/15/6 YE - Test plug strip 0303367
-
PSBJ 4/15/6 GN - Test plug strip 0303370
-
PSBJ 4/15/6 VT - Test plug strip 0303383
-
PSBJ 4/15/6 GY - Test plug strip 0303396
-
PSBJ 4/15/6 BK - Test plug strip 0303406
-
PSB 4/7/6 - Test plug strip 0303299
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150