Test plug strip, number of positions: 1, color: green
Product details
Number of positions
1
Connection method
Screw connection
Dimensional drawing
Width
6 mm
Pin diameter
4 mm
Color
green
Material
Brass
Insulating material
PA
Contact material
PE-LD, silver-plated brass
Ambient conditions
Ambient temperature (operation)
-40 °C ... 80 °C
Item number
0303370
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
BE1Z3X
Product key
BE1Z3X
GTIN
4017918000486
Weight per piece (including packing)
3.49 g
Weight per piece (excluding packing)
3.23 g
Customs tariff number
85366990
Country of origin
PL
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.