You can connect this Axioline E device to an IO-Link master via an IO-Link A port. You can use this device to acquire digital signals via IO-Link. Use within different networks is possible via the IO-Link master.
AXL E IOL DI8 M8 3M
-
Digital module
1480994
Axioline E, Digital input device, IO-Link ports Class A: 1, connection method: M12 connector, A-coded, connection technology: 3-conductor, Digital inputs: 8, 24 V DC, connection technology: 3-conductor, IO-Link, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 30 mm |
| Height | 137 mm |
| Depth | 30.3 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Screw mounting |
| Color (Housing) | zinc color |
| Housing material | Die-cast zinc |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 types 1 and 3 |
| Number of inputs | 8 |
| Cable length | max. 30 m (to the sensor) |
| Connection method | M8 connector, A-coded |
| Note on the connection method | Screw connection in accordance with IEC 61076-2-104 |
| Connection technology | 3-conductor |
| Input voltage range "0" signal | -3 V ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.5 mA |
| Input filter time | 1 ms |
| Protective circuit | Reverse polarity protection; yes |
| Short-circuit protection; yes | |
| Overload protection; yes | |
| IO-Link | |
| Number of ports | 1 |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 3-conductor |
| Port type | Class A |
| Specification | V1.1.4 |
| Reverse polarity protection | yes |
| Transmission speed | 230.4 kbps (COM3) |
| Cycle Time | 1 ms |
| Amount of process data | 2 Byte (Input data) |
| 0 Byte (Output data) | |
| Product type | I/O component |
| Product family | Axioline E |
| Type | Stand-alone |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| IO-Link | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: IO-Link | |
| Designation | IO-Link port supply (L+) |
| Nominal voltage for I/O supply | 24 V DC (Provided via the IO-Link interface of the IO-Link master.) |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Nominal current per device | typ. 30 mA |
| Current consumption | max. 800 mA (device dependent; observe the current of the IO-Link master that is made available via L+) |
| Protective circuit | Reverse polarity protection; yes |
| Supply: Sensors | |
| Designation | Supply of the sensors (from L+) |
| Current consumption | max. 800 mA (per port) |
| max. 800 mA (device dependent; observe the current of the IO-Link master that is made available via L+) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply L+ (IO-Link)/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection method | M12 connector |
| Connection method | M8 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| -40 °C ... 70 °C (Extended, see section “Use under extreme ambient conditions” in the data sheet) | |
| Degree of protection | IP65/IP67/IP69 |
| IK08 (Impact resistance level) | |
| Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 75 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Test (noxious gas) | |
| Test standard | IEC 60068-2-60:2015 Method 4 |
| Temperature | 25 °C ±1 K |
| Humidity (relative) | 75 % ±3 % |
| Test duration | 14 Days |
| Volume concentration H2S (Hydrogen sulfide) | 10 ppb ±5 ppb |
| Volume concentration NO2 (Nitrogen dioxide) | 200 ppb ±20 ppb |
| Volume concentration Cl2 (Chlorine) | 10 ppb ±5 ppb |
| Volume concentration SO2 (Sulfur dioxide) | 200 ppb ±20 ppb |
| Test (Salt spray) | |
| Test standard | DIN EN 60068-2-52 |
| Number of cycles | 4 |
| Test steps per cycle | 2 |
| Test duration (Total) | 168 h |
| Test step (Salt mist) | 2 h with 5 % ±0.5 % NaCl, pH value 6.5...7.2 for 35 °C ±2 K |
| Test step (Humidity) | 166 h with 93 % ±3 % Humidity for 40 °C ±2 K |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1480994 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI7MF |
| Product key | DRI7MF |
| GTIN | 4063151898762 |
| Weight per piece (including packing) | 254.6 g |
| Weight per piece (excluding packing) | 254.6 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
TSD 02 SAC - Torque screwdriver 1208487
-
SAC BIT M8-D10 - Tool 1208461
-
SACC BIT M8-D12 - Tool 1208474
-
PROT-M8 - Screw plug 1682540
-
UCT-EM (20X9) - Snap-in markers 0801471
-
NF PD IOL R - Inductive coupler 1736165
-
NF PD IOL B - Inductive coupler 1736167
-
SACC-M 8MS-3PL-M - Connector 1482516
-
SACC-M 8MR-3PL-M - Connector 1482521
-
SAC-3P-M 8MS/1,5-PUR - Sensor/actuator cable 1681664
-
SAC-3P-M 8MR/1,5-PUR - Sensor/actuator cable 1681693
-
SAC-3P-M 8MS/ 1,5-PUR/M 8FS - Sensor/actuator cable 1681923
-
SAC-3P-M 8MS/1,5-PUR/M 8FR - Sensor/actuator cable 1681965
-
SAC-3P-M 8MR/ 1,5-PUR/M 8FR - Sensor/actuator cable 1682087
-
SAC-3P-M 8MR/1,5-PUR/M 8FS - Sensor/actuator cable 1682045
-
EML (10X4)R - Label 0815583
Your advantages
Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
Type A port
IO-Link specification V1.1.4
Connection of up to 8 inputs with M8 connectors (A-coded, 3-pos.)
Diagnostic and status indicators
Single-channel diagnostics
Short-circuit and overload protection of the sensor supply
Device rating plate stored
IP65/IP67/IP69 degree of protection
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150