The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

NF PD IOL R - Inductive coupler
1736165

Remote, wireless power and IO-Link coupler, 18 W, M12 connection technology, IO-Link port Class A, IP68, design M30 x 1.5, can be combined with NF PD IOL B

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Wireless: No mechanical wear, no contamination, no tilting during coupling
Flexible: In addition to the power, IO-Link data or two digital PNP signals can also be transmitted.
Robust: IP68 stainless steel housing with M12 connections for use in demanding environments
Compact: M30 design for space-saving mounting
Plug-and-play: Base and remote couplers connect automatically in any number (1:n), no configuration required

Frequently asked questions


Do the devices meet the cybersecurity requirements of the Radio Equipment Directive (RED)?

The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network commu... View more

The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network communication or misuse resources. Therefore, this requirement does not apply to the devices.
Article 3.3, e: Not applicable to the devices, as no personal data is processed and the privacy of end users is not affected
Article 3.3, f: Not applicable, as the devices are not used for financial transactions

View less